Planar surface gantry EXCH

Large working space, high speed, smooth transport

During the production of solar cells, the fragile wafers frequently need to be picked up and repositioned at high speed and with great precision. The high-speed planar surface gantry offers an optimum solution for handling solar wafers.

Designed for handling solar cells and wafers, the high-speed planar surface gantry covers a rectangular working space with up to 4 degrees of freedom. The Bernoulli gripper has been adapted to transporting the fragile wafers. It permits smooth, almost contactless transport.

Cartesian high-speed handling unit with robotic functionality

Optimum dynamic response with up to 100 picks/min

Compact and flat: outstanding installation/working space ratio

  • Low vibration: reduced requirements for the frame
  • Can be expanded with a Z-axis or rotary/lifting module for 3D applications
  • Ready-to-install complete system, fully assembled and wired up
  • Optional: controller package CMCA (in a control cabinet or on a mounting plate)
 

All important contacts

Order service, after-sales service, spare parts and repairs:

Hotlines at a glance

 

 

Mechatronic Motion Solutions microsite

Festo Mechatronic Motion Solutions microsite

Information, animations and films on MMS on the

MMS microsite

 

Technical data

Size EXCH-40 EXCH-60
X-stroke [mm]

500, 750, 1,000, 1,500

200 ... 2,000

750, 1,000, 1,500, 2,000

200 ... 2,500

Y stroke [mm]

400, 500, 750, 1,000

200 ... 1,000

500, 750, 1,000, 1,250, 1,500

500 ... 1,500

Rated load for max. dynamic response [kg] 4 6
Mounting position Horizontal or vertical
Repetition accuracy [mm] ±0.1

Max. speed [m/s]

Horizontal

Vertical

 

5

4

 

5

3

Max. acceleration [m/s]

Horizontal

Vertical

 

50

30

 

50

30