Rigorous requirements
for high-performance filling systems

Installation - basic solutions from Festo

The application: basics for the installation

Your objective: compressed air quality in accordance with legal requirements, efficient supply for high system availability and cost-optimised operation

Our contribution: components and services for optimum compressed air preparation and supply including leakage detection

    Stainless steel control cabinet with protection up to IP 69K

Stainless steel control cabinets with protection up to IP 69K

Ready-to-install solutions for the food industry

  • Application-specific combination of components: pneumatic, electric or combined
  • Easy to clean and protected against the ingress of liquids and foreign matter

 

More information about ready-to-install solutions

    Soft-start/quick exhaust valve MS6-SV

Safety valve MS6-SV

Reliable and fast venting of systems with integrated soft-start function

  • Diagnostics, switching status and pressure sensing via AS-i bus
  • Certified for Performance Level e, category 4, in accordance with DIN EN ISO 13849-1

 

MS6-SV in the catalogue

 

    MS service units

Clean compressed air for the food industry with Festo service units

Fine, micro and activated carbon filters for the highest compressed air quality requirements

Information on compressed air preparation

Detailed animation for the MS series

    Festo tubing and fittings for the food and beverage industry

Tubing/fitting combinations for the food industry

Product overview of tubing and fittings

    PFAN/NPCK

Tubing/fitting combination PFAN/NPCK

  • Highest level of corrosion resistance (CRC 4)
  • FDA compliant
  • Suitable for a wide range of media
  • No edges: easy to clean

Tubing PFAN in the catalogue

Quick connector NPCK in the catalogue

    Festo polypropylene fitting NPQP with polyethylene tubing PLN

Tubing/fitting combination PLN/NPQP

  • Resistant to cleaning agents
  • FDA compliant
  • Economical

 

Fitting NPQP in the catalogue
Tubing PLN in the catalogue

Fitting  NPQH

Hydrolysis-resistant and approved by the FDA: tube and fitting PUN-H/NPQH

  • Fitting NPQH, nickel and resistant to cleaning agents
  • Polyethylene/polyurethane tubing PUN-H, suitable for use with energy chains

 

Product overview of tubing and fittings