Body shop

Clamping

The application: clamping metal sheets in the welding equipment

Your objective: precise, repetition accurate positioning for a perfect fit

Our solution: individual clamping systems with intelligent control

    Festo valve terminal VTSA Profisafe with integrated safety function according to ISO 13849-1.

Integrated safety: valve terminal VTSA Profisafe

  • High data transmission rate, e.g. for real-time critical IO data
  • Comprehensive options for diagnostics, parameterisation or configuration
  • Safety functions according to ISO13849-1
  • Two-channel electrical and pneumatic shutdown
  • Safety functions: venting system components, reversing, protection against restart

More about VTSA

Profibus, Profinet and Profisafe

    DW from Festo: attractively priced clamping cylinder for the automotive industry

Sturdy and attractively priced: clamping cylinder DW

New cylinders of the DW series - specially for applications in harsh environments, e.g. for the welding process in the car body shop:

  • Hinged joint on bearing cap and piston rod for difficult applications
  • Reliable and durable due to integrated end-position cushioning and restrictors at both ends

 

Clamping cylinder DW in the catalogue

    Ready-to-install solutions – Control cabinets

Ready-to-install solutions tailored to your requirements

Completely assembled, all tubing and wiring fitted, fully tested and documented:

  • Control cabinets and mounting plates
  • Modules
  • Handling systems
  • Hall and robot installation plates (HIP/RIP)

 

More about ready-to-install solutions

    Festo pin pulling cylinders for car production

Compact, sturdy and exact: pin pulling cylinder DF/DFM

Ideal for perfect positioning in metal sheet processing:

  • Position sensing with LED display
  • Welding splash-proof
  • Protection against rotation: square piston rod or two guide rods
  • Optionally with recirculating ball bearing guide or plain-bearing guide
  • Various installation variants due to several supply ports and variable mounting options
  • Standardised pin mounting for different centring spigots

 

Catalogue: products for the automotive industry