Final assembly

Windscreen installation

The application: reliable transport of sensitive components

Your objective: precise installation of windscreens without breakage

Our solution: product portfolio for optimum handling and installation

    Toothed belt and spindle axes EGC/EGC-HD

Toothed belt and spindle axes EGC

High load capacity makes these ideal for use in the body shop, final assembly and tyre production

  • High load capacity
  • Load closer to the double guide: smaller lever arms for very high torques and large maximum load
  • Optimised aluminium profile

Toothed belt and spindle axes EGC in the catalogue

    Parallel gripper DHPS

Parallel gripper DHPS / 3-point gripper DHDS / Radial gripper DHRS / Angle gripper DHWS

  • Double-acting piston drive
  • Maximum repetition accuracy
  • Can be used as a double-acting or single-acting gripper
  • Suitable for external and internal gripping
  • Gripping force backup
  • End-position sensing via sensors SMx..08

 

Parallel gripper DHPS in the catalogue

Three-point gripper DHDS in the catalogue

Radial gripper DHRS in the catalogue

Angle gripper DHWS in the catalogue

    Festo vacuum generator OVEM: integrated condition monitoring

Integrated process reliability: vacuum generator OVEM

Condition monitoring increases process reliability and prevents machine downtime

  • Monitoring of the set evacuation and ejection cycle time
  • Ideal in combination with the suction gripper ESG

 

 Short product information on OVEM

Vacuum generator OVEM in the catalogue

    Vacuum suction cup ESS from Festo: various versions in terms of material, diameter and suction cup shape

Vacuum suction cup ESS in various versions, including media resistance

  • Selection: material, diameter and suction cup shape for combination with our comprehensive range of suction cup accessories or for installation in existing systems
  • Ideally suited for tough operating conditions and for fast cycle times thanks to Vulkollan®

 

Product overview of vacuum suction cups

ESS in the catalogue