Tier 1 suppliers

Festo provides solutions for the manufacture of a huge variety of vehicle components:

  • Powertrain
  • Chassis
  • Electrics/electronics
  • Exterior
  • Interior
  • Tyres

Without supplier industry no automotive industry

The heart of any vehicle: Festo supplies components, systems and know-how for production

The heart of every vehicle

Your objective: to optimise process costs

Our solution for an enjoyable driving experience: components, systems and expertise for the most efficient and economical production and assembly lines

    Standard cylinder DSBC with cushioning PPS

Standard cylinder DSBC with self-adjusting cushioning PPS

ISO 15552

  • Reduced set-up time with self-adjusting end-position cushioning PPS
  • Simple installation, no re-adjustment required, optimum cushioning
  • Adapts perfectly to changes in load and speed 

Standard cylinder DSBC in the catalogue

    Attractively priced solution for minimal tolerances: air gap sensor SOPA from Festo

Attractively priced solution for minimal tolerances: air-gap sensor SOPA

  • Simple installation and commissioning, maximum reliability
  • Lightweight, compact, extremely precise and highly integrated: SOPA with controller module, compressed air regulation, measurement air switch-off, air jet function and up to 4 measuring modules

 

Air-gap sensor SOPA in the catalogue

    Maximum pneumatic and electrical function integration: valve terminal Festo VTSA

Ideal for maximum pneumatic and electrical function integration: valve terminal VTSA

  • Four valve sizes on one valve terminal – without adapter plates
  • For general use, including complete installation solutions for medium to large-scale machine concepts
  • With the electrical terminal CPX, suitable for all common fieldbus systems
  • Integrated safety valves meet the latest ISO standard 13849-1 and EU machinery directive.

 

More about VTSA

    Ready-to-install solutions – Control cabinets

Ready-to-install solutions tailored to your requirements

Completely assembled, all tubing and wiring fitted, fully tested and documented:

  • Control cabinets and mounting plates
  • Modules
  • Handling systems
  • Hall and robot installation plates (HIP/RIP)

 

More about ready-to-install solutions