Electrical positioning systems

Optimised Motion Series – electric automation

Optimised Motion Series: low-cost with optimised performance

A package that makes moving and positioning easier than ever before while being significantly cheaper than conventional electrical solutions.

 

In the package: motor controller (drive system) with servo motor technology including matching cabling

 

Everything has a unique type code: easy to configure and to order the right size and combination. As a result, the workload is reduced in your purchasing department and you save time, because the individual parts no longer have to be assembled.

 

Plus: quick parameterisation and commissioning thanks to web server/browser concept

Electric cylinder EPCO

Electric cylinder EPCO

Electric cylinder with non-rotating piston rod and plain bearing guide. Even more powerful and versatile with optional guide unit.

  • Available in 3 sizes with strokes of up to 400 mm
  • With permanently mounted, optimally tuned motor in all sizes

 

Electric cylinder EPCO

Rotary drive

Electric rotary drive ERMO

Complete solution for rotating and aligning parts and workpieces

  • Suitable for swivelling tasks under heavy loads
  • Can be used for simple rotary indexing table applications
  • Sturdy and backlash-free ball bearings

 

Rotary drive ERMO 

Toothed belt axis ELGR

Electric toothed belt axis ELGR

For simple and cost-efficient automation tasks

  • Long service life of 5,000 km
  • Three sizes for payloads of up to 6.8 kg

 

More about the toothed belt axis ELGR

Optimised Motion Series in the system

Optimised Motion Series

Cost-effective multi-axis solutions for simple handling tasks

  • Easy assembly without the need for adapters
  • Easy configuration of individual axes and rotary drive via WebConfig

How easy is it to assemble a complete handling system?

More about Optimised Motion Series

Configuration with WebConfig

Configuration with Web Config

Quick and easy configuration and parameterisation

  • Download parameter set from the parameter cloud
  • Parameterise up to seven freely definable positions directly on the PC

 

WebConfig

Software Festo Configuration Tool FCT

Festo Configuration Tool FCT

Flexible configuration and parameterisation

Parameterise 31 positioning options and diagnostic functions, online or offline

Festo Configuration Tool FCT

OMS Promotion

В периода от 1 октомври 2016г. до 1 април 2017г. може да закупите серията Оптимизирани задвижвания ОMS на промоционална цена.

Повече информация за промоцията

 

More information

Optimised Motion Series