Efficient positioning with strokes of up to 300 mm
For vertical applications and for short-stroke slide functions with variable positioning
ESGL – for high-precision shifting, picking and inserting, even under high mechanical loads
Linearity and parallelism in the 1/100mm range
The benefits to you:
- Free positioning with repetition accuracy of ≤ ±0.015 mm
- Very high basic slide load ratings, ideal for vertical applications such as press-fitting or joining
- Reliable: the completely closed spindle prevents dirt or stray small parts from getting into the guide area.
- Flexible: the motor can be fitted laterally or axially, in this case turned by 4 x 90°.
- Suitable software tools in the software package FCT from Festo
Application
Use as a Z-axis in linear gantries and three-dimensional gantries for pick & place tasks in the handling and assembly sector
Downloads
Technical data
Size |
35 | 45 | 55 | 75 | ||||
Spindle pitch [mm] |
8 | 3 | 10 | 5 | 12.7 | 10 | 20 | |
Working stroke [mm] |
50 | 100, 200 | 100, 200, 250 | 100, 200, 300 | ||||
Guide value for effective load, horizontal [kg] |
2 | 6 | 10 | 14 | ||||
Guide value for effective load, vertical [kg] | 1 | 3 | 5 | 7 | ||||
Max. feed force Fx [N] |
75 | 150 | 300 | 450 | ||||
Max. speed [m/s] | 0.5 | 0.3 | 1.0 | 0.4 | 1.0 | 0.65 | 1.3 | |
Max. acceleration [m/s2] | 25 | |||||||
Repetition accuracy [µm] | ±0.015 |
This site makes use of Flash player software, a plug-in for your Web
Browser, which can play the content we have created. You either don't
have Flash player software installed, or you have an old version of this
Flash Player. Please click
here, to download
the latest Flash Player version that works with your computer