Linear actuator DFPI

Easy to install – robust and reliable in operation

Now with mounting interface to ISO 15552

  • Optional integrated positioner or integrated displacement encoder
  • Mounting interface to ISO 15552 or DIN 3358
  • Double-acting
  • Suitable for swivel motions
  • Robust plug socket to protect the pneumatic and electrical connections

Introduction to the linear actuator DFPI and its special features using the example of a flotation cell and multileaf dampers.