Installation and control concepts

Your system concept defines the ideal valve terminal solution

Valve terminals with CPX, optionally with CODESYS controller, as well as the installation systems CPI and CTEL facilitate control and installation concepts that are perfectly adapted to your system concept. Or alternatively, you can use the IO-Link master CECC from Festo which allows you to integrate additional external functions. Also easy to realise: the hybrid combination of central and decentralised installation systems.


Loading the player ...

Central/hybrid installation system

In the central installation system, several drives and functions are linked and completely controlled by one valve terminal via CODESYS controller.

 

Benefits of the central installation system:

  • Up to 60% more efficient thanks to function integration
  • Channel costs reduced by up to 50%
  • Up to 40% better performance

 

 

Hybrid installation systems combine the benefits of the central and decentralised installation systems.

Decentralised installation system / system expansions

Individual functions are connected decentrally to a small valve terminal using a short tubing connection. The valve terminal is connected to the controller via a hybrid cable for data and voltage.

 

Benefits of the decentralised installation system:

  • Cycle times reduced by up to 30% through very short tubing
  • Space reduced by up to 70%
  • Air consumption reduced by up to 50%
Decentralised installation

Available systems and benefits:

Installation system CPI in the catalogue

  • Different voltage zones via additional power supply
  • More participants via up to four modules per string

Installation system CTEL (I-Port, CTEU) in the catalogue

  • Self-configuring
  • Inexpensive basic functions

IO-Link master in the catalogue

  • Open, standardised system
  • Integratable external functions


New on CPX:

CODESYS

Option for Industry 4.0:

integration via OPC UA

 
 

Easy configuration and diagnostics for all CPX modules:

Festo Maintenance Tool

Diagnostics and service information via web monitor:

CPX web monitor

Commissioning and servicing tool for all products:

Festo Field Device Tool

Festo Configuration Tool

Commissioning made easy:

Device description files

Function elements

Firmware

Templates for label holders for valve terminals:

MS-Word template

 

CTEL/CTEU: irresistibly simple and low-cost fieldbus technology

A bus node for different valve terminals and digital inputs

Find out more