Bakery and confectionary production

Hygienic, easy-to-clean and robust automation solutions for baked goods and confectionary production

Production line baked goods Vis forstørrelse

From stocking raw materials to dough production, baking and packaging, Festo provides components, ready-to-install system solutions and suitable services for your production process.


We have the right solution for these requirements:

  • Hygienic stocking of raw materials
  • Time-saving cleaning with components in clean design
  • Functionality of components at high and low temperatures
  • Drives for precise cutting with reproducible results
  • Solutions for reliable packaging with high flexibility
  • Safety-related designs to protect machine operators


For example, with these products:


Clean Design standards-based cylinder DSBF

Clean Design standards-based cylinder DSBF

  • Increased corrosion protection and dimensions to ISO 15552.
  • FDA-compliant materials for lubrication and sealing on the basic design
  • Optional: unlubricated seal with self-adjusting cushioning
Toothed belt axis ELGA-TB-RF

Toothed belt axis ELGA-TB-RF

  • Roller guide for highly dynamic handling, even of medium and large-sized goods.
  • Smooth-surfaced profile without sensor slots and cover strip made of stainless steel
  • with FDA compliant materials and NSF-H1 grease
Clean Design valve terminal MPA-C

Clean Design valve terminal MPA-C

  • Easy to clean and resistant to cleaning agents
  • Corrosion resistant
  • Degree of protection IP69k
  • FDA-compliant materials and NSF-H1 grease
MS series service units

MS series service units

Fine, micro and activated carbon filters for the highest compressed air quality requirements

Optionally with:

  • Energy efficiency module MSE6-E2M monitors and regulates the compressed air supply fully automatically.
  • Safety module MS6-SV for safe exhausting up to Performance Level e