Linear gantry EXCT

Cartesian handling system for high-speed picker

Compact complete solution with excellent dynamic response – up to 90 picks/min

  • High dynamic response for a large payload
  • Three sizes for loads of up to 10 kg
  • Scalable strokes for covering a range of working spaces
  • Optional: with control system for precise point-to-point or path-controlled movements
  • Versatile front unit interface for rotating and gripping solutions
  • Integrated energy chain concept

Use for rapid processes with high cycle rates:

  • Pick & place
  • Feeding parts
  • Mounting parts
  • Packaging tasks
  • Filling tasks

 

Configure now in the Handling Guide Online

 

Technical data EXCT-15 EXCT-30 EXCT100
Max. Y-stroke [mm]   1,000   1,500   2,000
Z-strokes [mm]   100 / 200   250 / 500   250 / 500 / 800
Max. acceleration [m/s²]   50   50   30
Max. speed [m/s]   5   5   5
Payload (max. dynamic response) [kg]   1.5   3   10
Payload (reduced dynamic response) [kg]   3   6   15