Products for use on machine tools

On the machine tool

Significantly shorter machining and setup times with solutions from Festo

  • Tool magazine and tool changer for efficient production even of smaller manufacturing lots as well
  • Handling systems for loading and unloading as a standard or customer-specific solution
  • Solutions for automatic doors with suitable safety technology

Functions at machine tools:

Stopping, gripping and clamping workpiecesHandling systems for loading and unloadingTool magazine and tool changer, for smaller manufacturing lots as wellCompressed air preparation and sealing air

 

Click for further functions

 
Stopping, gripping and clamping workpiecesHandling systems for loading and unloadingTool magazine and tool changer, for smaller manufacturing lots as wellCompressed air preparation and sealing air

 

Products for functions on machine tools
Druckluftaufbereitung mit Wartungsgeräten der MS-Reihe

Compressed air preparation with the MS series

Suitable compressed air preparation increases the service life of your machine tools, and reduces machine failures and idle time.

 

MS series for:

  • Sealing air applications
  • High-speed tool spindles
  • Optical measuring systems

All MS series service units in the catalogue

Timerventil

Timer valve / afterblow module

The ISO1 double solenoid valve VSVA is reset automatically after the supply power is switched off.

 

The displacement encoders and spindles on the machine tool are thus flushed with compressed air for a certain period of time even after shutdown. The “purge air” is deactivated automatically by a timer valve after this time period has elapsed.

Timerventil

Double solenoid blower valve

Use up to 50% less compressed air and energy with timed activation of blower valves. Switch-on and switch-off times can be flexibly adjusted independently of each other.