Complete solution for positioning electromechanical drives and for format changes
- With integrated power and control electronics
- Avoids long motor cables and therefore improves the electromagnetic compatibility
- Reduces the installation workload and required space in the machine
- Direct installation in the system thanks to protection to IP54 as standard and IP65 as an option, for housing and connection technology
Actuation
CANopen, I/O-Interface, Modbus TCP, PROFINET, Ehernet/IP, EtherCat
Absolute position sensing
Standard: single-turn absolute encoder
Optional multi-turn absolute encoder:
- resolution up to 32 bits or > 4 billion revolutions
- with integrated buffer for saving the position values
- Storage for up to 7 days without external auxiliary battery
- The time can be extended by up to 6 months when using the optional battery box.
Braking resistor - relevant for positioning applications with toothed belt axis or for vertical applications
Standard: integrated brake stopper
Optional: external braking resistor
PositioningDrives software:
- for designing and making calculations for braking resistors
- Calculation also for combination with linear mechanical systems from third-party suppliers
Additional features
- 64 freely programmable position sets
- Optional integrated holding brake including actuator and external gear unit
- Safe torque off (STO) safety function
Application examples

Adjusting sorting conveyors