Hier finden Sie das Sicherheitsdatenblatt für Ihr Schmierfett und Schraubensicherungsmittel gemäß der EU-Richtlinie 91/155/EWG. Die Dokumente stehen Ihnen als PDF-Datei und in verschiedenen Sprachen zu Verfügung.
Here is the safety data sheet for your lubricating grease and threadlocker in accordance with the EU Directive 91/155/EEC. This document is available to you as a PDF file and in various languages.
Schmierstoffe ohne gefährliche Inhaltsstoffe
Schmierfett-Typ/ Lubricating grease type |
Handelsname |
Sprache/ Language |
---|---|---|
LUB-FGO |
Gearmaster LXG 00 | German, English, Spanish, French, |
LUB-KL5 | Barrierta L55/1 | German, English, Spanish, Czech, French, Italian, Polish, Portuguese, Swedish, Finnish |
LUB-KU-2 | Unisilkon L 250 L | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
LUB-KU-6 | Unisilkon L 641 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
LUB-M1 | Molykote(r ) PG75 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
LUB-RN2 | Rhenus Norlith STM 2 | German, English, Spanish |
LUB-AL2 | Aralub SKL 2 | German, English |
LUB-E1 | GLS 993 H1 | German, English |
Öl-Typ/Oil type | Handelsname |
Sprache/ Language |
---|---|---|
OFSW-32 |
ARAL VITAM GF 32 | German, English |
OFSB-1 | DIVINOL DHG ISO 46/ Shell Tellus Do46 | German, English, Spanish, French |
Schmierstoffe mit gefährlichen Inhaltsstoffen
Schmierfett-Typ/ Lubricating grease type |
Handelsname | Sprache/ Language |
---|---|---|
LUB-KB1 |
Klüberplex BE 31-102 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
LUB-KB2 | Klüberplex BE 31-222 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
LUB-KB5 | Klüberplex BE 31-502 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
LUB-KC1 | Centoplex 2 EP | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
LUB-MS6 | Mobiltemp SHC 100 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
Schrauben- sicherungsmittel/ Threadlocker |
Sprache/ Language |
---|---|
Loctite 222 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish, |
Loctite 243 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish, |
Loctite 2701 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish, |