Electric toothed belt axis ELGR/ELGG

Toothed belt axes for tasks that require simpler yet highly cost-efficient solutions in cost-optimised design with a long service life of 5,000 km

Ideal for pick & place tasks and for transporting small loads of less than 15 kg

Toothed belt axis ELGR with 1, 2 or 3 slides

  • 1 driven slide, optionally 1 or 2 additional, freely movable slides
  • Slide movement in the same direction
  • Extended guide, additional mounting options

Toothed belt axis ELGG with 2 slides

  • 2 driven slides
  • Synchronous slide movement in opposing direction
  • For long centring strokes, as a gripper with strokes up to 300 mm per side and 10 kg payload, as a drive for door movements

More product characteristics of the electric toothed belt axis ELGR/ELGG

  • Free choice of flexible motor mounting on 4 sides, subsequent conversion possible at any time
  • Guide variants: recirculating ball bearing guide for moderate loads with very good operating behaviour under torque loading or plain-bearing guide (on request) for low loads or for use in humid environments and for non-abrasive dust
  • Safety provided by optional position sensing; subsequent attachment of inductive proximity sensor SIES-8M, sensor bracket and switch lug possible at any time

Engineering

 

More information and downloads

Product information on the ELGR / ELGG

Toothed belt axis ELGR in the catalogue

Toothed belt axis ELGG in the catalogue 

 

Note:

Driveless linear guide axis ELFR with freely movable slide for supporting forces and torques available.

Guide axis ELFR in the catalogue

Toothed belt axis ELGR in the

Optimised Motion Series system

 
Toothed belt axis ELGR/ELGG