Electric slide EGSL

Efficient positioning with strokes of up to 300 mm
For vertical applications and for short-stroke slide functions with variable positioning

ESGL – for high-precision shifting, picking and inserting, even under high mechanical loads

Linearity and parallelism in the 1/100mm range

The benefits to you:

  • Free positioning with repetition accuracy of ≤ ±0.015 mm
  • Very high basic slide load ratings, ideal for vertical applications such as press-fitting or joining
  • Reliable: the completely closed spindle prevents dirt or stray small parts from getting into the guide area.
  • Flexible: the motor can be fitted laterally or axially, in this case turned by 4 x 90°.
  • Suitable software tools in the software package FCT from Festo


Application
Use as a Z-axis in linear gantries and three-dimensional gantries for pick & place tasks in the handling and assembly sector

Technical data

Size

35 45 55 75

Spindle pitch [mm]

8 3 10 5 12.7 10 20
Working stroke [mm]
50 100, 200 100, 200, 250 100, 200, 300

Guide value for effective load, horizontal [kg]


2 6 10 14
Guide value for effective load, vertical [kg] 1 3 5 7
Max. feed force Fx [N]
75 150 300 450
Max. speed [m/s] 0.5 0.3 1.0 0.4 1.0 0.65 1.3
Max. acceleration [m/s2] 25
Repetition accuracy [µm] ±0.015

 

 

 


The actual version of Flash Players is not installed on your system. Please click here, to download the actual Flash-Player-version.


The actual version of Flash Players is not installed on your system. Please click here, to download the actual Flash-Player-version.