Through-hole technology THT

Moving the magazine and ejecting the PCBs onto the conveyor

Your objective: precision positioning of the magazine slots at the transport level

Our solution: electrical positioning of the magazine using a system comprising a motor, drive and controller

    Valve terminal VTUG

Valve terminal VTUG

  • Unbeatable 24 valve positions
  • Low-cost fieldbus connection via CTEU fieldbus node
  • Change a fieldbus simply by exchanging the bus module: Profibus, DeviceNet, ASi, EtherCAT, CC-Link plus IO-Link

Valve terminal VTUG in the catalogue

    Festo flat cylinders DZF

Flat cylinders type DZF

  • Correctly positioned feeding with narrow width means no additional mounting components are needed
  • Flexible cushioning in the end positions

 

Flat cylinder DZF in the catalogue

 

    Solenoid valve VUVG

Minimum footprint with maximum performance: solenoid valve VUVG

  • A single valve can be supplied with two different pressures (reversible).
  • Low weight due to aluminium housing

 

Short product information on VUVG

Solenoid valve VUVG in the catalogue

    Gentle and precise handling of wafer baskets with the electric axis EGC from Festo.

More efficient due to downsizing: electric axis EGC

EGC with toothed belt or spindle drive for fast transport tasks   

Aluminium profiles with external guide for increased rigidity

 

Short product information about EGC

Electric axis EGC in the catalogue  

    Wide range of variants: compact standard cylinder ADN from Festo

Small and powerful: compact cylinder ADN

  • Heat-resistant or low temperature
  • Reinforced piston rod for higher lateral forces
  • Very low friction, designed for low speeds 

Overview of cylinders with piston rod

ADN in the catalogue