Valve terminal VTUG, plug-in

The compact valve terminal for low-cost, general use

  • Available as multi-pin or fieldbus valve terminal – for quick and easy conversion
  • Diagnostics via fieldbus and LEDs
  • Up to 24 valve positions in a fixed grid
  • Two functions on a single valve position using 2x 3/2-way valves
  • VTUG with plug-in for safety functions: optional integration of valves VUVG with individual connection
  • Suitable for use in a control cabinet

New:

  • Valve size 18 with up to 1200 l/min – the perfect solution for obtaining short cycle times with high-volume cylinder strokes
  • DXF contour template available to download – the quick and easy way to create control cabinet openings and mounting holes
  • Matching accessories: fieldbus nodes CTEU for PROFINET, EtherNet/IP

Configuration and downloads

Configure and order valve terminal VTUG

Further product information on the VTUG

Contour of control cabinet opening with mounting holes

Loading the player ...
Fieldbus VTUG

New:

EtherNet/IP

Installation system CPI

 
iF product design award 2012
 
Good Design Award