Specialty chemicals

Storing raw and auxiliary materials and feeding them into the process

Your objective:

Reliably monitoring and controlling filling and process supply

Our solution:

Reliably automating shut-off and control valves according to your plant specifications

Products for the specialty chemicals industry

Products for the tank farm, reactor and filling process areas Certificates
Terminal CPX mit Ventilinsel MPA

Modular electrical terminal CPX with modular valve terminal MPA

  • Maximum function integration
  • A wide range of electrical connection options
  • Profibus DP, multi-pin, Festo I-Port, fieldbus
  • Extensive diagnostic options

Terminal CPX with valve terminal MPA in the catalogue

ATEX Logo SIL Logo

All certificates and approvals for the CPX

All certificates and approvals for the MPA

Magnetventile VOFC und VOFD

High-end 3-way or 5-way solenoid valve VOFC/VOFD

  • For use in safety circuits up to SIL 3 with NAMUR flange pattern or threaded connection
  • For use in harsh outdoor environments
  • High corrosion resistance thanks to Ematal coating
  • Stainless steel design
  • Low temperatures down to -50°C
  • Solenoids in protection classes Ex ia, Ex em, Ex d with terminal box for Ex zone 1/21

Solenoid valves VOFC and VOFD in the catalogue

ATEX Logo SIL Logo

All certificates and approvals for the VOFC

All certificates and approvals for the VOFD

Schwenkantrieb DFPB

Single-acting or double-acting quarter turn actuator DFPD

  • With rack and pinion principle for constant torque characteristics
  • End position adjustable at both ends
  • Swivel angle up to 180°
  • Port pattern to NAMUR VDI/VDE 3845
  • Suitable for ATEX zone 1/21

Quarter turn actuator DFPD in the catalogue

ATEX Logo SIL Logo

All certificates and approvals for the DFPD

Schaltschrank

Industry-specific control cabinets

  • Completely pre-assembled and tested according to customer requirements
  • Control cabinets for zone 1/21 or 2/22
  • IP65 design

Control cabinets in the catalogue

ATEX Logo