Compact valves VG

Solenoid valve from the compact range VUVG-...-S

Solenoid valve for fast applications with a high flow rate

As an individual valve, on a manifold rail or a sub-base

The compact range comprises valves and valve terminals for applications where installation space, weight, flow rate and mounting considerations are important.

 

Thanks to the wide variety in the modular system, these compact valves and valve terminals cover almost 80% of all applications.

 

The new solenoid valve in the compact range: VUVG-...-S with focused features

Festo core product range Worldwide: Always in stock Fast: Ready for dispatch in 24 hours Superb: Festo quality at an attractive price  

 

 

All features of the compact valve

Compact, high-flow and low-cost

  • Suitable for small parts assembly and for electronics, as well as for the food and packaging industry
  • Available as an electrically or pneumatically actuated valve
  • Can be expanded to form a valve terminal with an individual connection

From the VG series

 

Information on solenoid valves from the compact range

Product information on VUVG

Solenoid valve VUVG in the catalogue

 
if Award 2010
 
IO-link
 

Operating pressure of VUVG in comparison with the competition

... up to 10 bar for better cycle times

 

Technical data
Valve functions 5/2, 5/3, 2x3/2
Flow rate [l/min] 100, 220, 380, 750
Operating pressure [bar] 1,5 bis 8 (-0,9  … +10 with S type)
Temperature range [°C] -5 … +60 (with reduction of holding current)
Pneumatic connection M3, M5, M7, G1/8
Working lines QS 3, 4, 6, 8, 10
Width [mm] 10 and 14
Operating voltage 5 VDC, 12 VDC and 24 VDC
Protection class IP40, IP65
  • In-line, semi in-line and sub-base valve
  • Direct mounting as individual valve or manifold assembly
  • Manifold rail for 16 valves
  • Manual override: non-detenting/detenting

 

Technical data – pneumatic valve VUWG
Valve functions 5/2, 5/3, 2x3/2
Actuation type Pneumatic
Width [mm] 10, 14
Flow rate [l/min] Width 10 mm: 100, 200, 380
Width 14 mm: 700
Operating pressure [bar] -0.9 ... 10