Highly efficient beverage bottling
and packaging

Beverage filler

Festo offers you food-safe beverage technology to suit every taste, whether for beer, spirits, water or juice. This video shows how clever automation can optimise beverage production, from manufacturing the bottles to the filling line for beverages to end line packaging.

Perfectly adjusted beverage filling

Efficiency in beverage production

Smart product features, high system availability, large production volumes – what's important to you? Take a look at these examples to find out how you can boost the performance of your bottling lines or when handling beverage packaging systems:

Effektivität

System availability doesn't happen by chance

High system availability can be planned. The key indicators for overall equipment effectiveness are availability, performance and quality. These examples show how you can reduce downtimes and increase cycle rates while maintaining top quality.

OEE – increasing equipment effectiveness (PDF)

From the blank to the bottle under high pressure

Festo has the right pneumatic products for high-pressure applications, such as blow moulding of PET bottles. The key to success is precise control using valves and valves blocks and the right compressed air preparation, along with our worldwide services, from design engineering tools to operation.

Pneumatic components for high-pressure applications

Food safety

Food safety

Food safety is a basic prerequisite. With Festo you can reliably implement all food safety regulations. Our sturdy, clean-design components permit easy, thorough and quick cleaning.

Food safety

Automation for beverage bottling and packing

Valve terminal VTUG

Valve terminal with multi-pin or fieldbus interface VTUG

Optimised variants for control cabinet installation, with manifold rail for greater corrosion protection. Also with hot swap function, allowing valves to be changed during operation.

More about the VTUG

Valve terminal MPAC

Valve terminal MPA-C

Easy to clean and corrosion resistant. IP69K for direct use in challenging environments. FDA-compliant materials and NSF-H1 grease included.

More about the MPA-C

VZQA

Pinch valve VZQA

For demanding food dosing requirements. Declaration of conformity in accordance with Regulation (EC) No. 1935/2004 available for a normally open design with silicone diaphragm.

More about the VZQA

VZXA

Angle seat valve VZXA

Easy-to-clean, modular design with an incredibly high flow rate. Valve bodies and drives can be freely combined for more flexibility in the application.

More about the VZXA

CRDSNU

Round cylinder CRDSNU

With NSF-H1 grease. Extremely reliable and durable thanks to the dry-running seal. And always correctly adjusted thanks to the self-adjusting end-position cushioning system PPS.

More about the CRDSNU

The application: monitoring and inspection of products

Your objective: maximum quality thanks to precise monitoring

Our solution: visual detection with our vision systems and 'pusher solutions' for efficient ejection

    High-speed monitoring: intelligent vision system SBOx-M from Festo

High-speed monitoring: intelligent vision system SBOx-M

Analysing processes and detecting error sources, checking and controlling filling levels: the compact vision system with permanently integrated lens or interchangeable lens is specialised on the detection, recording, analysis and control of fast movements.

 

Vision systems for function monitoring

    Reliable quality inspection: intelligent vision system SBO...Q from Festo

Reliable inspection: intelligent vision system SBOx-Q

100% quality inspection. Precise measurement, orientation checking, positioning. Electronic evaluation unit and interfaces (Ethernet/CAN) for communication with master controllers (PLC) are already integrated. With permanently integrated lens or interchangeable lens, depending on the task.

 

Intelligent vision system SBox-Q in the catalogue

    Easy-to-clean guided drive in Clean Design: DGRF from Festo

Precise and easy-to-clean: guided drive DGRF

High precision guiding and load capacity. Clean Design guarantees ease of cleaning. Lubrication approved by the FDA. Long service life, optional seal for dry-running operation. Perfect in conjunction with corresponding sensor SMT-C1. Suitable for labelling applications or as a “pusher” in monitoring processes to eject defective parts.

DGRF in the catalogue   Sensors SMT in the catalogue