Highly efficient beverage bottling
and packaging

Beverage filler

Festo offers you food-safe beverage technology to suit every taste, whether for beer, spirits, water or juice. This video shows how clever automation can optimise beverage production, from manufacturing the bottles to the filling line for beverages to end line packaging.

Perfectly adjusted beverage filling

Efficiency in beverage production

Smart product features, high system availability, large production volumes – what's important to you? Take a look at these examples to find out how you can boost the performance of your bottling lines or when handling beverage packaging systems:

Effektivität

System availability doesn't happen by chance

High system availability can be planned. The key indicators for overall equipment effectiveness are availability, performance and quality. These examples show how you can reduce downtimes and increase cycle rates while maintaining top quality.

OEE – increasing equipment effectiveness (PDF)

From the blank to the bottle under high pressure

Festo has the right pneumatic products for high-pressure applications, such as blow moulding of PET bottles. The key to success is precise control using valves and valves blocks and the right compressed air preparation, along with our worldwide services, from design engineering tools to operation.

Pneumatic components for high-pressure applications

Food safety

Food safety

Food safety is a basic prerequisite. With Festo you can reliably implement all food safety regulations. Our sturdy, clean-design components permit easy, thorough and quick cleaning.

Food safety

Automation for beverage bottling and packing

Valve terminal VTUG

Valve terminal with multi-pin or fieldbus interface VTUG

Optimised variants for control cabinet installation, with manifold rail for greater corrosion protection. Also with hot swap function, allowing valves to be changed during operation.

More about the VTUG

Valve terminal MPAC

Valve terminal MPA-C

Easy to clean and corrosion resistant. IP69K for direct use in challenging environments. FDA-compliant materials and NSF-H1 grease included.

More about the MPA-C

VZQA

Pinch valve VZQA

For demanding food dosing requirements. Declaration of conformity in accordance with Regulation (EC) No. 1935/2004 available for a normally open design with silicone diaphragm.

More about the VZQA

VZXA

Angle seat valve VZXA

Easy-to-clean, modular design with an incredibly high flow rate. Valve bodies and drives can be freely combined for more flexibility in the application.

More about the VZXA

CRDSNU

Round cylinder CRDSNU

With NSF-H1 grease. Extremely reliable and durable thanks to the dry-running seal. And always correctly adjusted thanks to the self-adjusting end-position cushioning system PPS.

More about the CRDSNU

The application: palletising

Your objective: an automated solution for high-performance transport tasks

Our solution: handling systems for your transport tasks, either electric, pneumatic or using vacuum

    Gentle and precise handling of wafer baskets with the electric axis EGC from Festo.

More efficient due to downsizing: electric axis EGC

EGC with toothed belt or spindle drive for fast transport tasks   

Aluminium profiles with external guide for increased rigidity

 

Short product information about EGC

Electric axis EGC in the catalogue  

    Heavy-duty axis EGC-HD

Electric heavy-duty axis EGC-HD

  • Guides heavy loads precisely and quickly
  • Perfect for handling processes such as assembly or snap-fitting

Heavy-duty axis EGC-HD in the catalogue

    Servo motor EMMS-AS from Festo for highly dynamic movements

Highly dynamic: servo motor EMMS-AS

Unbeatable in combination with the right motor controllers: electronic cam disk function, Ethercat interface, up to 8 inputs/outputs.

 

More about EMMS-AS

    Festo vacuum generator OVEM: integrated condition monitoring

Integrated process reliability: vacuum generator OVEM

Condition monitoring increases process reliability and prevents machine downtime

  • Monitoring of the set evacuation and ejection cycle time
  • Ideal in combination with the suction gripper ESG

 

 Short product information on OVEM

Vacuum generator OVEM in the catalogue

    Reliable gripping with vacuum in the food zone: Festo suction gripper VAS in silicone design

Reliable gripping with vacuum: suction gripper VAS in silicone design

Suction cups in various sizes and shapes - round, flat and as bellows - for transporting workpieces and packages of different weights, surfaces and shapes. Suction cups made of silicone for the food industry, with suitable suction cup holders, filters and other accessories.

 

Product overview of vacuum generators

    Control package CMCA for advanced handling systems

Control package CMCA for advanced handling systems

A ready-to-install, application-specific control system

  • Complete control functionality for demanding applications
  • Free 3D path control, optionally available with integrated PLC
  • Activation of up to four axes
  • In a control cabinet or as a mounting plate

More information about ready-to-install solutions

    Commissioning of axis systems

Commissioning service for axis systems

Fast, reliable and optimised to fully exploit the performance of your system

More about the commissioning service for axis systems