Consumer chemicals

Pulverisation through drying

Your objective:

Reliably controlling the flow of media, even under potentially explosive conditions

Our solution:

Ex-protected and SIL-certified components for safe automation

 

Products for the consumer chemicals industry

Products for the tank farm, mixer, spray dryer and media supply process areas
Certificates
Terminal CPX mit Ventilinsel MPA

Modular electrical terminal with modular valve terminal MPA

  • Maximum function integration
  • A wide range of electrical connection options
  • Profibus DP, multi-pin, Festo I-Port, fieldbus
  • Extensive diagnostic options

Terminal CPX with valve terminal MPA in the catalogue

ATEX Logo SIL Logo

All certificates and approvals for the CPX

All certificates and approvals for the MPA

Magnetventil VSNC

Solenoid valve VSNC to NAMUR

  • Changeable seal for converting from 3/2 to 5/2-way function
  • 5/2 double solenoid and 5/3-way design
  • A wide range of explosion-proof solenoid systems: Ex ia with plug, Ex m with cable for zone 1/21, Ex nA with plug for Ex zone 2/22
  • NEMA 7 and NEMA 9 for Class 1 Div. 1

Solenoid valve VSNC in the catalogue

ATEX Logo

All certificates and approvals for the VSNC

Schaltschrank

Industry-specific control cabinets

  • Completely pre-assembled and tested according to customer requirements
  • Control cabinets for zone 1/21 or 2/22
  • IP65 design

Control cabinets in the catalogue

ATEX Logo

Schwenkantrieb DFPB

Single-acting or double-acting quarter turn actuator DFPD

  • With rack and pinion principle for constant torque characteristics
  • End position adjustable at both ends
  • Swivel angle up to 180°
  • Port pattern to NAMUR VDI/VDE 3845
  • Suitable for ATEX zone 1/21

 

Quarter turn actuator DFPD in the catalogue

ATEX Logo SIL Logo

All certificates and approvals for the DFPD

Linearantrieb DFPI

Closed-loop controlled linear actuator DFPI with built-in displacement encoder

  • ISO 15552 design
  • Swivel motion made possible by optimised piston rod guide
  • A wide range of accessories
  • Suitable for installation in ATEX zone 2/22

Linear actuator DFPI in the catalogue

ATEX Logo

All certificates and approvals for the DFPI