Air Preparation

Air Preperation Units

More flow rate for better performance of air supply. Saving thanks to mix of sizes, lower costs and reduce installation space.

The selection of Air preparation components available for same day/3 day shipment include:
Filter/regulator-Lubricators, Coalescing Filters, Filter Regulators. Pressure Regulators and Accessories, Filters, Lubricators, On/Off Valves and Soft-Start Valves, and Distribution Blocks

Port Sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1
Thread types: BSP/ISO(G) and NPT (inch)

Inch Series Lead Time
Image Product Features Next Day 3 Days

D-Series, LFR
Filter/Regulator

Product Info 

176 psi, 40 μm, 5 μm
Flow: 23..388 scfm
Pressure: 7 psi... 176 psi
Without
Port
Blocks
With
Port
Block

 

 

Metric Series Lead Time
Image Product Features Next Day 3 Days

D-Series, LFR
Filter/Regulator

Product Info

 

12 bar, 40 μm, 5 μm
Flow: 110...11,000 L/min
Pressure: 0.5 bar... 12 bar 
Without
Port
Blocks
With
Port Blocks