Sensors

Sensors

Excellent process reliability, optimum performance and maximum reliability:

The new and comprehensive portfolio of pressure, proximity and electronic sensors brings together these important core values and facilitates troublefree and efficient manufacturing processes.

Ranges (bar): -1...12, -1...1, 0...-1, 0...6, 0...10 Lead Time
Image Product Features Next Day

PEV
Pressure Switch

Product Info

Function
Maximum Voltage
Pressure
Dry Contact
250 V AC/DC
1...12 bar

SDE5
Pressure Switch

Product Info

Function
Switch Output
Operating Voltage
Pressure
"Teach-in"
3-wire PNP
15...30 V DC
0...10; 0...-1 bar

SDE1
Pressure Sensor

Product Info

Digital Output
Analog Output
Operating Voltage
Pressure
PNP
0...10 V
15...30 V DC
1...10 bar

SPAB
Compact
Pressure Sensor

Product Info

Digital Outputs
Analog Output
Operating Voltage
Pressure
2 x NPN; 2 x PNP
1...5 V DC
12...24 V DC
-1...1;0...10 bar