Press shop

The application: reliable clamping of metal sheets, lifting of the pressed parts

Your objective: reliable and precise clamping and lifting at fast cycle rates

Our solution: individually adapted pneumatic solutions for precise positioning and reliable clamping during the press process and gentle lifting of the pressed parts

Special solutions for special requirements

Our expertise is available on an international basis

There are various and often very specific challenges in car production. Standard components frequently do not produce the desired results. Many solutions include products in special designs or products produced specially for this area. That is why Festo has international specialists for the automotive industry.

 

  All contacts for the automotive industry

Standard cylinder with tie rods DSBG

Standard cylinder with tie rods DSBG, ISO 15552

  • Powerful, lightweight and durable
  • Cushioning P or PPV as standard
  • For use up to 150°C
  • For harsh operating conditions

Standard cylinder with tie rods DSBG in the catalogue

    Special cylinders for use in press shops: lifting cylinders for pressed sheet metal parts for the automotive industry from Festo

Lifting cylinder D for removing pressed sheet metal parts from the press tool

Special cylinders for use in press shops: slim and especially compact design, ideal for tight installation spaces. The working movement is performed by the cylinder housing, the piston rod is fixed-mounted and also holds both air connections.

 

Overview: products for the automotive industry

    Festo solutions and special components for the automotive industry: for example, part lifters

Part lifter DNC

  • Special cylinder for lifting moulds into presses
  • Allows changing the press contour, for example, in mirror-image press parts like car doors

 

 

Overview: products for the automotive industry