Press shop

The application: removing and setting down the pressed parts

Your objective: precise gripping and fast transport

Our solution: a product portfolio for perfect handling systems in harsh environments

    Standard cylinder DSBC with cushioning PPS

Standard cylinder DSBC with self-adjusting cushioning PPS

ISO 15552

  • Reduced set-up time with self-adjusting end-position cushioning PPS
  • Simple installation, no re-adjustment required, optimum cushioning
  • Adapts perfectly to changes in load and speed 

Standard cylinder DSBC in the catalogue

    Reliable locking of metal sheets: Festo swivel clamp CLR

Swivel motion and reliable clamping of metal sheets: linear/swivel clamp CLR

  • Trouble-free, upward removal of metal sheets by lifting and swivelling motions
  • Swivelling to the right or left: can be changed during operation
  • Sturdy, durable and economical
  • On request with dust and welding spatter protection, specially adapted to harsh ambient environments

 

 Product overview of clamping cylinders

 

    Powerful, durable, economical: electric axis EGC from Festo

Powerful, durable, economical: electric axis EGC-HD

  • Aluminium profiles with external guide for increased rigidity
  • Dynamic and fast: for example when handling metal sheets and pressed parts or for other transport tasks  

 

More about the EGC-HD 

    Festo: suction cups adapted for tasks in the automotive industry

Suction cups ESV adapted for handling tasks in the automotive industry

Optionally:

  • complete suction grippers, fully assembled and mounted
  • Simple suction cup for assembly and combination as desired with the comprehensive range of accessories

Product overview of suction grippers and vacuum suction cups

Suction cups ESV in the catalogue