Electromechanical actuators, servo motors and servo drives

Electromechanical actuators, servo motors and servo drives

Festo electromechanical actuators, servo motors and servo drives

Festo provides toothed belt drives for dynamic response and speed, precision and powerful movement. From cost-effective stepper motors with servo performance, through to highly functional servo drives for the most demanding dynamic response and precision requirements.

 

Look for the star when selecting products in the catalogue.

Over 2,200 products that are:

  • Worldwide: always in stock
  • Superb: Festo quality at an attractive price
  • Easy: just a few clicks to place an order online



    Ready for dispatch from the Festo factory in 24 hours

    Ready for dispatch from the Festo factory in 5 days or less

    Electromechanical

    Actuators

    Product Range/Information Lead Time
    Next Day

    Linear Actuators

    EGC-TB

    Toothed Belt

    Actuator

    • Sizes: 70, 80, 120
    • Fixed Strokes: 300 ... 1,500 mm
    • Max speed: 5 m/s


    Catalogue

    Next Day

    EGC-BS

    Ball Screw

    Actuator

    • Size 70, 80, 120
    • Fixed Strokes: 100 ... 800 mm
    • Repeatability: 20 mm


    Catalogue

    Next Day

    Electric Cylinders

    ESBF

    Electric Cylinder

    • Size 32, 40, 50, 63 mm
    • Stoke Length: 100 ... 400 mm
    • Optional IP65 protection and

    FDA - approved grease

     

    Catalogue

    Next Day

    EPCO

    Electric Cylinder

    • ServoLite motor pre-mounted to actuator
    • Sizes: 1, 25, 40 mm
    • Fixed Strokes: 100 ... 300 mm

     

    Catalogue

    Next Day

    Electric Rotary Actuator

    ERMO

    Rotary Actuator

    • ServoLite motor pre-mounted to actuator
    • Sizes: 12, 16, 25, 32


    Catalogue

    Next Day