Sanitary Process Valves Assemblies

 

 

Sanitary Ball Valve Actuator Assembly VAPB-7F

  • 3 piece full bore stainless ball valve
  • Wetted parts compliant with FDA CFR Title 21 Part 177
  • 20Ra internal surface finish, TFE seat/seal
  • Assembled and tested with single or double acting actuator

 

Product information on VAPB-7


 

 

Food Grade Ball Valve VZBB Suitable for food, pharmaceutical and chemical applications

  • Complaint to FDA 188.2600
  • 20Ra internal surface finish, EPDM seals
  • Manual operation or assembled with actuator

Product information on VZBB

 


 

 

Food Grade Butterfly Valve VZFA

  • Suitable for food, pharmaceutical and chemical applications
  • Complaint to FDA 188.2600
  • <0.8Ra internal surface finish, EPDM seals
  • Manual operation or assembled with actuator

Product Information on VZFA

 


 

 

Quarter Turn Actuator Stainless Steel DAPS-CR

  • Scotch Yoke pneumatic design
  • Full Stainless steel body and shaft
  • ISO/NAMUR/VDI/VDE interface for accesories
  • PTEF and epoxy coated aluminum also available

 

Product information on DAPS

Product Information on Quarter turn actuator DAPS - Configurator


 

 

Stainless Steel Linear-Rotary Actuator for Food Industry

  • Linear to rotary pneumatic design
  • Full stainless steel design, 304L housing, 316L head
  • Suitable for washdown environments
  • Preassembled with VZBB ball or VZFA butterfly valves

 

 


 

 

Control Head for Food Industry CPPI

  • Provides local control of sanitary process valves
  • ASi or digital communication
  • Sanitary design suitable for wash down enivironment
  • Preassembled with VZBB ball or VZFA butterfly valves