ZAYTRAN pin welding locators

Zaytran pin welding locator LSA-85

Automotive Locating Pin Cylinders

Since 1987 ZAYTRAN has manufactured a rotary actuator series that uses a spline technology to provide anti-rotation. Techniques were developed over time to efficiently and consistently manufacture spline systems.

 

Type Stroke[mm] Max. Pressure [bar] Description

ZAYTRAN LSA-73-S

 25, 50  8.2 bar (120 psi)         

Optimal for single straight pin applications

  • Actuation: Pneumatic
  • Extend Force @4.1 bar (60 psi): 86.2 kg (240 lbs)
  • Retract Force @ 4.1 bar (60 psi): 72.6kg (193 lbs)
  • Assembly Weight: 2.03kg (4.49 lbs)

ZAYTRAN LSA-73-L

25, 50 8.2 bar (120 psi)

Suitable for L-blocks and off-set load single pin applications

  • Actuation: Pneumatic
  • Extend Force @ 4.1 bar (60 psi): 86.2kg (240 lbs)
  • Retract Force @ 4.1 bar (60 psi): 72.6kg (193 lbs)
  • Assembly Weight: 2.27kg (5.00 lbs)

ZAYTRAN LSA-85

25, 50 8.2 bar (120 psi)

Short stroke, compact design, and multiple locating device capable

  • Actuation: Pneumatic
  • Extend Force @ 4.1 bar (60 psi): 161.4kg (356 lbs)
  • Retract Force @ 4.1 bar (60 psi): 113.4kg (250 lbs)
  • Assembly Weight: 4kg (8.8 lbs)

ZAYTRAN LSA-80

25, 50, 75 or 100 35 bar (500 psi)

For use with L-blocks, off-set loads, long strokes, and multiple locating devices

  • Actuation: Pneumatic
  • Extend Force @ 4.1 bar (60 psi): 161.4kg (356 lbs)
  • Retract Force @ 4.1 bar (60 psi): 113.4kg (250 lbs)
  • Assembly Weight: 6.5kg (14.3 lbs) – 25/50mm
    Stroke
    8.0kg (17.6 lbs) – 75/100mm     
    Stroke

ZAYTRAN LSA-100

25, 50, 75, 100, 125, 150, 175 or 200 68 bar (1000 psi)

Ultra heavy loads with long strong and multi locating device capable

  • Actuation: Pneumatic or hydraulic
  • Extend Force @ 4.1 bar (60 psi): 227.3kg (500 lbs)
  • Retract Force @ 4.1 bar (60 psi): 140.9kg (310 lbs)
  • Assembly Weight: 12.7kg (28.0 lbs) – 25/50mm Stroke
    15.6kg (34.5 lb.) – 75/100mm Stroke
    19.8kg (43.8 lbs) – 125/150mm Stroke
    25.8kg (56.9 lbs) – 175/200mm Stroke

 

 

 

Naams global standard components

All ZAYTRAN LSA products use standard auto/steel features