Process Automation

Process Automation

Wide range of process automation products and complete process solutions

At the control level, Festo manufacturers pneumatic pilot valves, valve terminals, I/O systems and HMIs which integrate seamlessly with leading DCS and controllers. This reduces risk and cost by simplifying integration and providing a single source supplier.

 

Look for the star when selecting products in the catalogue.

Over 2,200 products that are:

  • Worldwide: always in stock
  • Superb: Festo quality at an attractive price
  • Easy: just a few clicks to place an order online



    Ready for dispatch from the Festo factory in 24 hours

    Ready for dispatch from the Festo factory in 5 days or less

    Process Automation Product Range/Information Lead Time
    Next Day

    CMSX

    Digital Positioner

    Operating Voltage: 24V DC

    Input Signal: 0-10V, 4-20mA, 0-20mA

    Feedback Signal: 4-20mA

     

    Catalogue

    Low flow rates (50 L/min),

    double acting and spring return

    models (quarter turn only)

    DFPD

    Quarter Turn

    Actuator

    Torque Sizes: 10 to 480 Nm

    Double acting or spring return

    Housing: Anodized aluminum or

    epoxy coated

     

    Catalogue

    All sizes, double acting spring

    return (SR60), anodized

    aluminum housing

    VZBE

    Ball Valve

    316 Stainless steel, PTFE Seat

    NPT connections

    1/4" up to 4"

    Automated or Manual

     

    Catalogue

    1/4" up to 3" sizes

    VZXF

    Angle Seat Valve

    Connections: 1/2" to 2"

    Above or below the seat flow

    Housing: Brass or stainless steel

     

    Catalogue

    VSNC

    NAMUR Pilot

    Valve

    Voltage: 12...48 V DC, 24...230 VAC

    Operating pressure: 2.5...10 bar

    Temperature: -10...+60 C

     

    Catalogue

    Next Day for all single

    solenoid valve bodies, 24VDC

    and 120VAC

    VZWM

    Piloted

    Solenoid Valve

    Housing: Stainless steel or brass

    Seal: NBR

    Size: 1/4" up to 2"

    Voltage: 24VDC, 120VAC, 230VAC

     

    Catalogue

    VZWD

    Direct-Acting

    Solenoid Valve


    Housing: Stainless steel or bras

    Seal: FKM

    Size: 1mm up to 6mm

    Voltage: 24VDC, 120VAC, 230VAC

     

    Catalogue

    VZWF

    Force-Piloted

    Solenoid Valve


    Housing: Stainless steel or brass

    Seal: NBR, EPDM, or FKM

    Size: 1/4" up to 2"

    Voltage: 24VDC, 120VAC, 230VAC

     

    Catalogue