Standard cylinder DSBF

Clean Design cylinder to ISO 15552

Ideal for applications in the splash zone of the food and drinks industry

  • Corrosion-resistant
  • All Clean Design drives from Festo
  • FDA-approved lubrication and sealing on the basic design
  • With self-adjusting pneumatic end-position cushioning PPS
  • Dry-running seal for reliable function
  • Safe switch solutions
Technical data
Piston diameter [mm] 32, 40, 50, 63, 80, 100
Stroke [mm] 10 … 2,800
Cushioning PPV: pneumatic cushioning, adjustable at both ends
PPS: pneumatic cushioning, self-adjusting at both ends
Temperature range

Standard: -20 ... +80

T1: heat-resistant seals max. 120 °C

T3: Low temperature: -40 ... +80 °C

Wiper seal variant


A3 for unlubricated operation