DHTG pneumatic rotary indexing table

DHTG Pneumatischer Rundschalttisch

Höchste Belastbarkeit, Präzision und Wirtschaftlichkeit bei kompakter Bauweise und einfacher Bedienung

Designed for partially automated systems, equipment buffers, swivel tasks and separation tasks

The benefits to you:

  • Versatile: Changeover to clockwise/anti-clockwise rotation or reciprocating motion, as well as subsequent changeover to another indexing station
  • All connections and settings are accessible from one side
  • Sturdy, overload-protected mechanical system
  • Flat and compact design for minimum space and optimum installation conditions
  • Integrated position sensing with inductive sensor
  • Less expensive than comparable electrical solutions  

Product animation DHTG

  DHTG-65 DHTG-90 DHTG-140 DHTG-220
Disc diameter [mm] 65 90 140 220
Indexing 2, 4, 6, 8, 12, 24 4, 6, 8, 12, 24
Repetition accuracy [°] < 0.03
Max. planned parallelism [mm] < 0.04
Max. switching frequency [1/min] 20 ... 200
Disc design Rotating clamping disc with centre hole and additional stationary disc
Centre hole
diameter [mm]
5 10 20 58
Theoret. torque
at 6 bar [Nm]
2 3.2 15.9 56