Simplified Motion Series

Simplified Motion Series

The Simplified Motion Series consists of different electromechanical components together with a simple and application-optimised combination of motor drive and servo drive, the so-called integrated drive. This solution doesn’t require an external servo drive. The electric alternative for very simple movement and positioning tasks between two mechanical end positions doesn’t require the usual commissioning process for traditional electric drive systems, which can often be quite complex. It also offers special motion characteristics such as gently cushioned travel into the end position or simplified press-fitting and clamping functions.

Commissioning

This is quick and easy and can be done without any software, computer or other accessories, because all parameters can be set manually directly on the drive. Simplified Motion Series is then connected directly to the controller, either via digital I/O (DIO) or IO-Link®, both of which are integrated as standard.

Highlights of the Simplified Motion Series

  • Simplified functionality for simple movements
  • A variety of movements thanks to different mechanical systems
  • Integrated products eliminate the need for a control cabinet
  • Quick and easy commissioning without software
  • No special expertise required for commissioning
  • Digital I/O (DIO) or IO-Link® integrated as standard

Functions and configuration of the Simplified Motion Series

Simplified Motion Series basic profile

Basic profile for movement between two end positions – with speed control.

Simplified Motion Series enhanced motion profile

Expanded motion profile for simplified press-fitting and clamping functions – speed and force control.

Easy and flexible commissioning

Adjusting, selecting and ordering made easy: with the Solution Finder, you can configure the correct product for every task.

Configure and order online now!

Simplified Motion Series basic functions

Available basic functions can be set via digital I/O (DIO):

  • Speed and force
  • Reference end position and cushioning
  • End positions

Additional, extended functions are available via IO-Link®:

  • Remote setting of motion parameters
  • Copy and backup function for parameter transfer between drive and computer or from the computer to another identical drive
  • Reading functions of the process parameters

During commissioning, all relevant parameters can be set directly on the integrated drive. The parameters can be set easily and intuitively without extensive or complex operating instructions:

  • Speed for “out” and “in” movement
  • Force of the drive in the “out” position
  • Setting the reference end position
  • Setting the position "Start force-controlled movement"
  • Manual start by simulating DIO signals (similar to manual override)

Simple electrical connection via M12 plug design

  • Power (4-pin): power supply for the motor
  • Logic (8-pin): control signal, sensor signal and power for the integrated electronics

Product overview

Spindle and toothed belt axis ELGS

Spindle and toothed belt axis ELGS

Extremely compact and cost-effective spindle axis ELGS-BS with precise, resilient recirculating ball bearing guide for the slide and powerful ball screw.

  • Three sizes for a payload of up to 20 kg at a max. stroke of 800 mm

Extremely cost-effective and durable toothed belt axis ELGS-TB with precise, resilient recirculating ball bearing guide for the slide in a compact design, especially as a main axis in handling systems.

  • Two sizes for up to 1.3 m/s at a max. stroke of 2,000 mm

Common features:

  • Permanently fitted stainless steel cover strip protects the internal guide and the spindle or toothed belt
  • Unique “one-size-down” assembly system for mounting with each other and with the mini slide EGSS
  • Optional: vacuum connection to minimise the emissions of particles from the axis into the system
  • The motor can be rotated 4 x 90°, its position can be changed at any time

View animation:Door openerliftingsortingtransferring

Mini slide EGSS

Mini slide EGSS

Cost-effective and resilient EGSS with smooth spindle operation for vertical Z movements or guided linear individual movements in every mounting position.

The internal linear guide absorbs lateral forces and provides very good resistance to torsion at high torques.

  • Three sizes with a max. stroke of 200 mm
  • The electric rotary drive ERMS can be mounted directly without the need for adapters
  • Optional: ducted compressed air compensation prevents particles or moisture from entering and particles leaking into the environment
  • Unique “one-size-down” assembly system for mounting with the spindle and toothed belt axes ELGS-BS/-TB.
  • The motor can be rotated 4 x 90°, its position can be changed at any time

View animation:Liftingpress-fitting

Electric cylinder EPCE

Electric cylinder EPCE

The EPCE is an electric cylinder for short strokes and cycle times, offering a minimal zero stroke and excellent value for money. It is ideal for use in testing and inspection systems as well as for labelling, in simple centring tasks and for aligning workpieces.

  • Perfect for all users looking for an electric short-stroke cylinder optimised for speed and space
  • A wide range of piston rod, mounting and cable outlet variants
  • Optimised product design for maximum component density
Electric cylinder EPCS

Electric cylinder EPCS

The EPCS is suitable for single linear movements in every mounting position and its smoothly running ball screw allows precise and rapid positioning. As an extremely cost-effective complete solution, the electric cylinder is ideal for applications such as positioning or clamping, distributing, sorting or ejecting, and in handling systems as a simple Z-axis.

  • Three sizes with a max. stroke of 500 mm
  • Simple and cost-effective position sensing via proximity sensor, flexible, reliable and quick to mount, can be retrofitted or repositioned at any time
  • Optional: ducted compressed air compensation prevents particles or moisture from entering and particles leaking into the environment
  • Unique “one-size-down” assembly system for mounting with the spindle and toothed belt axes ELGS-BS/-TB
  • The motor can be rotated 4 x 90°, its position can be changed at any time

View animation:Door openerliftingpositioningsortingtransferring

Toothed belt axis ELGE

Toothed belt axis ELGE

The toothed belt axis offers very good running performance thanks to its recirculating ball bearing guide ELGE-TB. As an attractively priced complete solution with a cost-optimised design, it is an ideal and economical choice for very simple tasks with comparatively low requirements for mechanical load, dynamic response and precision, as well as for the environment.

  • High running performance of 5000 km
  • Optional end-position sensing with proximity sensors
  • The motor can be fitted on both sides, above or below, and rotated 4 x 90° – this can be modified at any time
Rotary drive ERMS

Rotary drive ERMS

As a cost-effective solution package, the rotary drive ERMS is ideal for simple swivel tasks as well as for increased mechanical loads. It has a rotary plate with sturdy, precise and backlash-free ball bearings so it can absorb lateral forces and torques.

  • Two sizes, each with a swivel angle of 90° and 180°
  • It offers a sealed hollow shaft for the integrated through-feed for cables or tubing
  • With the standardised mounting interface it can be connected directly to the electric mini slides EGSL, EGSC and EGSS.

View animation:Stoppingtransferring

 

 

 

 

 

Sorting

 

 

 

 

 

Positioning

 

 

 

 

 

Press-fitting

 

 

 

 

 

Transferring

 

 

 

 

 

Lifting

 

 

 

 

 

Stopping

Door opener