Decentralised remote I/O CPX-AP-I

Connectivity in real-time with the Festo AP system communication

The I/O system in IP65/IP67 allows powerful input/output modules and existing valve terminal interfaces to be integrated in the most important host systems.

  • Sturdy, compact and ultra-light
  • Real-time capable – bus cycle times up to 250 µs
  • 2 kByte I/O process data
  • Up to 500 modules in the final version
  • Cable lengths up to 50 m between stations
  • Best price/performance ratio by combining valve terminals and decentralised IOs

Areas of application

  • Assembly machines with limited installation space
  • Handling and tool changer systems
  • Mobile applications where low weight and small installation space are called for
  • For fast manufacturing processes

Festo AP system communication

The valve terminal VTUG from Festo can be easily integrated with an electrical AP interface.

 

The valve terminal VTUG from Festo can be easily integrated with an electrical AP interface.


Festo communication technology seamlessly combines a variety of modules and devices

  • Seamless communication with all common host environments
  • Makes integration of future and existing valve terminals from Festo in your application really easy.
  • Connection to the cloud and use of intelligent tools such as dashboards for preventive maintenance and condition monitoring
  • Simplified engineering, condition monitoring and diagnostics thanks to integration in the commissioning software Festo Automation Suite

More information on the Festo Automation Suite

More information on Festo valve terminals

Connectivity from mechanics to the cloud