Rigorous requirements
for high-performance filling systems

dummy

The application: end-of-line packaging

Your objective: individual adaptation to container sizes and quantities

Our solution: axis systems for multi-dimensional handling requirements. High-speed H-gantry or tripod, as an example

    Commissioning of axis systems

Commissioning service for axis systems

Fast, reliable and optimised to fully exploit the performance of your system

More about the commissioning service for axis systems

    Control package CMCA for advanced handling systems

Control package CMCA for advanced handling systems

A ready-to-install, application-specific control system

  • Complete control functionality for demanding applications
  • Free 3D path control, optionally available with integrated PLC
  • Activation of up to four axes
  • In a control cabinet or as a mounting plate

More information about ready-to-install solutions

    T-gantry EXCT

T-gantry EXCT

Linear gantry (YZ) for pick & place applications

  • Compact and slim with rectangular working space
  • Ideal pick & place handling system
  • Flexible handling with free movement in the vertical plane wherever installation space is limited

More about T-gantry EXCT and advanced handling systems

    Sorting and palletising, dynamic and precise three-dimensional movements: tripod EXPT from Festo

Sorting and palletising, precise three-dimensional movements: tripod EXPT

Dynamic and fast thanks to small moving load, highly precise positioning. Working space diameters up to 1250mm, can be controlled by intelligent vision system. Complete system, also available in intermediate sizes and as a special solution. Everything from a single source, from engineering to commissioning.

 

More about EXPT

    Reliable quality inspection: intelligent vision system SBO...Q from Festo

Reliable inspection: intelligent vision system SBOx-Q

100% quality inspection. Precise measurement, orientation checking, positioning. Electronic evaluation unit and interfaces (Ethernet/CAN) for communication with master controllers (PLC) are already integrated. With permanently integrated lens or interchangeable lens, depending on the task.

 

Intelligent vision system SBox-Q in the catalogue

    Festo vacuum generator OVEM: integrated condition monitoring

Integrated process reliability: vacuum generator OVEM

Condition monitoring increases process reliability and prevents machine downtime

  • Monitoring of the set evacuation and ejection cycle time
  • Ideal in combination with the suction gripper ESG

 

 Short product information on OVEM

Vacuum generator OVEM in the catalogue

    Reliable gripping with vacuum in the food zone: Festo suction gripper VAS in silicone design

Reliable gripping with vacuum: suction gripper VAS in silicone design

Suction cups in various sizes and shapes - round, flat and as bellows - for transporting workpieces and packages of different weights, surfaces and shapes. Suction cups made of silicone for the food industry, with suitable suction cup holders, filters and other accessories.

 

Product overview of vacuum generators