Assembly and electronics

Final assembly and fitting

Your objective: precision positioning and fitting of modules with guaranteed quality

Our solution: vision system for quality assurance and high precision handling systems for handling parts

    Valve terminal MPA-L

Highly modular valve terminal MPA-L

  • Highly modular in single steps
  • Various control modules, such as I/O, PLC or position controller, can be attached as needed
  • Low-cost fieldbus connection via CTEU fieldbus node
  • For centralised installation concept

Valve terminal MPA-L in the catalogue

    Heavy-duty axis EGC-HD

Electric heavy-duty axis EGC-HD

  • Guides heavy loads precisely and quickly
  • Perfect for handling processes such as assembly or snap-fitting

Heavy-duty axis EGC-HD in the catalogue

    Pneumatic mini slide DGSL

Pneumatic mini slide DGSL

  • Metal stop with elastic cushioning facilitates a repetition accuracy of 0.01 mm.
  • 4-row ball bearing cage guide permits linearity and parallelism in the 1/100 mm range

 

 Short product information for DGSL

Mini slide DGSL in the catalogue

    Electric axis ESGK/EGSP

Precision electric linear axis EGSK/EGSP

  • Available with recirculating ball bearings or with innovative caged recirculating ball bearings for high precision
  • Compact solution with integratable sensors

 

 Short product information for EGSK

Linear axis EGSK/EGSP in the catalogue

Ideal for dynamic positioning tasks: servo motor EMMS-AS from Festo

Ideal for dynamic positioning tasks: servo motor EMMS-AS from Festo

  • Optionally available with digital absolute displacement encoder, single turn (standard) or multi-turn (optional)
  • Additional option of holding brake for the "safe stop" function to EN 954-1/Cat.3.

 

 Product information Electric automation

Servo motor EMMS-AS in the catalogue

    100% quality inspection, reliable inspection results: intelligent compact vision system SBOx-Q from Festo

Reliable inspection results: intelligent compact camera SBOx-Q

For quality inspection:

  • Orientation inspection of small parts and dimensions of turned parts
  • Up to 256 inspection programs, each with 256 inspection features
  • Storable
  • Optional: OCR (optical character recognition)

 

For control:

  • As a CANopen master controller thanks to integrated CODESYS PLC and CAN interface
  • Ethernet interface for shared communication up to the management level

 

 More about the compact vision systems SBOx-Q

Compact vision systems SBOx-Q in the catalogue