Efficient automation with remote I/O from Festo

Industrial automation is constantly evolving - and with it the requirements for modern machine architectures. With its remote I/O products and innovative AP communication, Festo offers an end-to-end solution that helps companies remain competitive. The modular concept ensures maximum flexibility, optimized cost structures and efficient integration into existing control systems.

"Seamless connectivity" and performance in real time - Festo AP system communication

The innovative system communication technology enables consistent and high-performance networking of automation components. For seamless integration of remote I/O systems, valve terminals and electric drives in real time.

  • High flexibility: Scalable and modular connection of components. Up to 80 modules in an AP communication system with up to 50 m cable length between the individual participants
  • Low latency times: High real-time capability for precise control with 200 Mbaud data rate and 250µs cycle time
  • Easy integration: Compatibility with existing automation solutions
  • Cost savings: Reduction in wiring effort
  • Robust architecture: High resistance to interference in industrial environments
  • Integration of IO-Link devices: from Festo and other manufacturers via IO-Link master
  • Connection of valve terminals and pneumatic components

Remote I/O modules IP65 / IP67

CPX-AP-A

Area of application: Suitable for applications that require a high degree of modularity and flexibility, especially if both electrical and pneumatic components are to be integrated.

Integration: Enables communication with higher-level controllers via Ethernet-based fieldbus modules and supports the connection of decentralized CPX-AP-I modules and other CPX-AP-A systems via AP communication.

CPX-AP-I

Application area: Can be operated independently or integrated into a CPX-AP-A system via AP communication, creating a flexible and scalable system architecture.

Integration: Ideal for applications that require robust and compact modules, for example in confined or decentralized installation environments.

​Real-time performance in the system: Remote I/O and AP communication from Festo

Through the combined use of CPX-AP-A and CPX-AP-I and Festo AP communication, automation solutions with electrical and pneumatic components can be implemented that enable a hybrid architecture of centralized and decentralized connection. The result: increased efficiency and optimum adaptability of the entire system!

  • Flexibility and scalability: CPX-AP-A can serve as a central module, while CPX-AP-I modules can be installed decentrally to connect remote sensors and actuators.
  • Reduced complexity and costs: The seamless integration of both systems simplifies cabling and speeds up project planning and commissioning. The connection of valve terminals via AP to just one fieldbus module for communication with the higher-level controller reduces overhead costs.
  • Real-time communication: Both systems support AP communication with high data rates and short cycle times, which ensures fast and reliable data transmission.

Festo Automation Suite

Parameterize, program and maintain a complete actuator system from the mechanical components to the controller with just a few clicks - and all in just one single software package.

  • Only five steps to get a drive system up and running
  • Greatly simplified integration into the control program
  • Customisable through device-specific plug-ins and add-ons
  • Integrated controller programming
  • Access to device information and instructions directly from the software

Greater performance, reduced cabling – is that possible?​

In this short video, we show you how you can benefit from:​

  • Faster communication for maximum performance​
  • Less cabling and simpler installation​
  • Flexible expandability thanks to modern hybrid technology​
Watch the video and download PDF overview​