Compact valves VG

Solenoid valve from the compact range VUVG-...-S

Solenoid valve for fast applications with a high flow rate

As an individual valve, on a manifold rail or a sub-base

The compact range comprises valves and valve terminals for applications where installation space, weight, flow rate and mounting considerations are important.

 

Thanks to the wide variety in the modular system, these compact valves and valve terminals cover almost 80% of all applications.

 

The new solenoid valve in the compact range: VUVG-...-S with focused features

Festo core product range Worldwide: Always in stock Fast: Ready for dispatch in 24 hours Superb: Festo quality at an attractive price  

 

 

All features of the compact valve

Compact, high-flow and low-cost

  • Suitable for small parts assembly and for electronics, as well as for the food and packaging industry
  • Available as an electrically or pneumatically actuated valve
  • Can be expanded to form a valve terminal with an individual connection

Information on solenoid valves from the compact range

Product information on VUVG

Solenoid valve VUVG in the catalogue

 
IO-link
 
reddot design award winner 2009
 
if Award 2010
 
Cartridge principle

Reverse operating mode - two pressures with a single valve

Cartridge principle = very durable and reliable

Patented cartridge principle for excellent sealing properties: 

  • Internal sealing - for an extended pressure range of up to 10 bar
  • Positive-locking contour for reliable maintenance of the seal - enables vacuum operation and higher flow rates
  • Special seal materials - guarantee an extremely service life
  • Reversible: 2 different pressures possible in one valve
  • No overlapping: reliable separation of the air ducts during dual-pressure operation

 

Standard operating mode