Flow sensor SFAM-62

Type SFAM
Measuring principle Thermal principle of anemometry (heat loss method)
Port M12 plug connector
Flow range [Nl/min] 10 ... 1.000 , 30 ... 3.000, 50 ... 5,000 selectable
Switching output 2 x PNP or 2 x NPN adjustable
Analogue output 0 ... 10 V, 4 ... 20 mA selectable
Accuracy ±(3% of measured value +0.3% FS)
Reproducibility 0.8% of measured value
Operating voltage range [V] 15 ... 30
Operating temperature range [°C] 0 ... 50
Operating pressure [bar] 0 ...10
Switch-on time [ms] < 100
Protection class IP65
Approvals UL/CSA, C-Tick
Standard conditions Adjustable DIN 1343, ISO 2533, ISO 6358