Fieldbus/Ethernet function integration

With valve terminals, control systems, controllers and much more, Festo is always well connected


Whatever communication concept and bus architecture you choose, Festo's valve terminal range and electrical peripherals can be adapted to virtually all networking tasks.


Our valve terminals are open to all fieldbus protocols and also provide comprehensive diagnostic and energy management functions. For example, as a fully flexible automation platform, CPX supports the integration of electrical and pneumatic components, motion control and networking components.


More than 20 fieldbus and Ethernet protocols and more than 20 years of experience make Festo the world's no. 1 for intelligent pneumatics.


Valve terminals – an asset for your automation


Sercos and Powerlink

Sercos and Powerlink

Motion control, real-time, remote I/O with pneumatics and more – on one bus

More information on Sercos and Powerlink

Profinet, Profibus, Profisafe

Festo fieldbus partner - profibus profinet profisafe


Very common open Ethernet protocol.

More about Profibus, Profinet, Profisafe

CANopen, EtherCAT, Modbus/TCP

Festo fieldbus partner - canopen ethercat modbus

High-speed and classic design:

EtherCAT with a focus on realtime capability, enabling universal communication with CANopen and the simple structured data model Modbus-TCP.

More information on CANopen, EtherCAT and Modbus


Powerful point-to-point communication


New connection system at field level for sensors and actuators

More about IO-Link

EtherNet/IP, DeviceNet

Festo fieldbus partner - ethernet-ip and devicenet


The first open bus system complete with standard Ethernet and TCP/IP technology.

More about Ethernet/IP and DeviceNet

Fieldbus for integrated automation, especially in Asia


CC-Link stands for “Control and Communications Link” and is an open, industrial network of global significance and especially important in Asia.

More about CC-Link


Festo fieldbus partner - as-interface


At the actuator/sensor level, AS-interface functions as a "feeder" and is the ideal supplement to fieldbus/Ethernet systems. The data and energy are transferred using only one cable.

More information on AS-interface

New: Festo Maintenance Tool for CPX with Siemens export function

Select CPX valve terminal configurations from Festo online and import into hardware configuration


Download the Festo Maintenance Tool now


Festo CPX driver modules for SIMATIC PCS 7 available

CPX driver modules for PCS7

Seamless integration of valve terminals and electrical terminals in the process control system SIMATIC PCS7, making diagnostics easier

Driver modules to download