Compact valves VG

Solenoid valve from the compact range VUVG-...-S

Solenoid valve for fast applications with a high flow rate

As an individual valve, on a manifold rail or a sub-base

The compact range comprises valves and valve terminals for applications where installation space, weight, flow rate and mounting considerations are important.

 

Thanks to the wide variety in the modular system, these compact valves and valve terminals cover almost 80% of all applications.

 

The new solenoid valve in the compact range: VUVG-...-S with focused features

Festo core product range Worldwide: Always in stock Fast: Ready for dispatch in 24 hours Superb: Festo quality at an attractive price  

 

 

All features of the compact valve

Compact, high-flow and low-cost

  • Suitable for small parts assembly and for electronics, as well as for the food and packaging industry
  • Available as an electrically or pneumatically actuated valve
  • Can be expanded to form a valve terminal with an individual connection

From the VG series

 

Information on solenoid valves from the compact range

Product information on VUVG

Solenoid valve VUVG in the catalogue

 
IO-link
 
if Award 2010
 

Optimum footprint: excellent size-to-performance ratio

More applications with a single valve type:

  • up to 100% more flow for faster cycle times
  • Compact and made from lightweight aluminium to save space in the system - for handling solutions with high component density
  • 10 bar technology for accelerated cycle times, smaller cylinder sizes and higher energy density
  • 2x3/2 way valves integrated in one valve

 

 

VUVG footprint

Same size, greater dynamic response and up to 100% higher flow rate

VUVG footprint

Competitor: 1 valve position = 1 function Festo: 1 valve position = 2 functions

Save space and money with the VUVG