Highly efficient beverage bottling
and packaging

Beverage filler

Festo offers you food-safe beverage technology to suit every taste, whether for beer, spirits, water or juice. This video shows how clever automation can optimise beverage production, from manufacturing the bottles to the filling line for beverages to end line packaging.

Perfectly adjusted beverage filling

Efficiency in beverage production

Smart product features, high system availability, large production volumes – what's important to you? Take a look at these examples to find out how you can boost the performance of your bottling lines or when handling beverage packaging systems:

Effektivität

System availability doesn't happen by chance

High system availability can be planned. The key indicators for overall equipment effectiveness are availability, performance and quality. These examples show how you can reduce downtimes and increase cycle rates while maintaining top quality.

OEE – increasing equipment effectiveness (PDF)

From the blank to the bottle under high pressure

Festo has the right pneumatic products for high-pressure applications, such as blow moulding of PET bottles. The key to success is precise control using valves and valves blocks and the right compressed air preparation, along with our worldwide services, from design engineering tools to operation.

Pneumatic components for high-pressure applications

Food safety

Food safety

Food safety is a basic prerequisite. With Festo you can reliably implement all food safety regulations. Our sturdy, clean-design components permit easy, thorough and quick cleaning.

Food safety

Automation for beverage bottling and packing

Valve terminal VTUG

Valve terminal with multi-pin or fieldbus interface VTUG

Optimised variants for control cabinet installation, with manifold rail for greater corrosion protection. Also with hot swap function, allowing valves to be changed during operation.

More about the VTUG

Valve terminal MPAC

Valve terminal MPA-C

Easy to clean and corrosion resistant. IP69K for direct use in challenging environments. FDA-compliant materials and NSF-H1 grease included.

More about the MPA-C

VZQA

Pinch valve VZQA

For demanding food dosing requirements. Declaration of conformity in accordance with Regulation (EC) No. 1935/2004 available for a normally open design with silicone diaphragm.

More about the VZQA

VZXA

Angle seat valve VZXA

Easy-to-clean, modular design with an incredibly high flow rate. Valve bodies and drives can be freely combined for more flexibility in the application.

More about the VZXA

CRDSNU

Round cylinder CRDSNU

With NSF-H1 grease. Extremely reliable and durable thanks to the dry-running seal. And always correctly adjusted thanks to the self-adjusting end-position cushioning system PPS.

More about the CRDSNU

Installation - basic solutions from Festo

The application: basics for the installation

Your objective: compressed air quality in accordance with legal requirements, efficient supply for high system availability and cost-optimised operation

Our contribution: components and services for optimum compressed air preparation and supply including leakage detection

    Stainless steel control cabinet with protection up to IP 69K

Stainless steel control cabinets with protection up to IP 69K

Ready-to-install solutions for the food industry

  • Application-specific combination of components: pneumatic, electric or combined
  • Easy to clean and protected against the ingress of liquids and foreign matter

 

More information about ready-to-install solutions

    Soft-start/quick exhaust valve MS6-SV

Safety valve MS6-SV

Reliable and fast venting of systems with integrated soft-start function

  • Diagnostics, switching status and pressure sensing via AS-i bus
  • Certified for Performance Level e, category 4, in accordance with DIN EN ISO 13849-1

 

MS6-SV in the catalogue

 

    MS service units

Clean compressed air for the food industry with Festo service units

Fine, micro and activated carbon filters for the highest compressed air quality requirements

Information on compressed air preparation

Detailed animation for the MS series

    Festo tubing and fittings for the food and beverage industry

Tubing/fitting combinations for the food industry

Product overview of tubing and fittings

    PFAN/NPCK

Tubing/fitting combination PFAN/NPCK

  • Highest level of corrosion resistance (CRC 4)
  • FDA compliant
  • Suitable for a wide range of media
  • No edges: easy to clean

Tubing PFAN in the catalogue

Quick connector NPCK in the catalogue

    Festo polypropylene fitting NPQP with polyethylene tubing PLN

Tubing/fitting combination PLN/NPQP

  • Resistant to cleaning agents
  • FDA compliant
  • Economical

 

Fitting NPQP in the catalogue
Tubing PLN in the catalogue

Fitting  NPQH

Hydrolysis-resistant and approved by the FDA: tube and fitting PUN-H/NPQH

  • Fitting NPQH, nickel and resistant to cleaning agents
  • Polyethylene/polyurethane tubing PUN-H, suitable for use with energy chains

 

Product overview of tubing and fittings

 

    Festo QS-F with PUN-H

Hydrolysis-resistant and approved by the FDA: tube and fitting PUN-H/QS-F

For use in the food industry: the hydrolysis-resistant tubing/fitting combination with increased functionality. Fitting QS-F, nickel and chrome-plated brass, resistant to cleaning agents. Polyethylene/polyurethane tubing PUN-H, suitable for use with energy chains.

 

Product overview of tubing and fittings

Short product information on tubing/fitting combination PUN-H/QS-F