Rigorous requirements
for high-performance filling systems

The application: mixing

Your objective: dosing ingredients, observing mixing ratios and ensuring safety

Our solution: components and systems for process automation. Process valves and actuators in standard and hygienic versions as well as completely pre-assembled control cabinets

    VZQA pinch valve

Pinch valve VZQA

Free flowing media – negligible flow resistance, no blockages

  • Also for highly abrasive or viscous media
  • Faster, easier replacement of the sealing cartridge without any special tools

More about pinch valve VZQA

    Simple mechanical system, low wear, stainless steel variant for special requirements: quarter turn actuator DAPS from Festo

Long service life, adapted to process valves: quarter turn actuator DAPS in stainless steel design

Quarter turn actuator with scotch yoke technology. Simple mechanical system, low wear and long service life. Torque characteristics specially adapted to process valves. Also in stainless steel design for the food and beverage industry.

 

Product overview of quarter turn actuators 

    Sturdy, durable quarter-turn actuator with constant torque characteristics: DFPB from Festo

Sturdy, easy-to-clean and suitable for a wide range of applications: quarter-turn actuator DFPB

  • Constant torque characteristics over the entire rotation angle range of 90°
  • Valve connections on both sides to ISO 5211, mountable on all process valves
  • Long service life, low wear and increased corrosion protection
  • SIL-certified

 

Product overview of quarter-turn actuators

    Binary sensor box for quarter-turn actuators: SRBP from Festo

Mixing processes under control: sensor boxes SRAP and SRBP

SRAP: an analogue position indicator for position monitoring of quarter-turn actuators

  • Output signals from 4 to 20mA
  • Detects end position and swivel angle

SRBP: a binary sensor box, which converts the mechanical open and close positions into electrical output signals.

Optional: mid-position sensing

 

Catalogue information on SRBP

Catalogue information on SRAP

    Automation of gate valve units in materials handling technology and water treatment - linear actuator DLP from Festo

Automation of gate valve units in water technology - linear actuator DLP

Sturdy and powerful actuator:

  • Highly corrosion-resistant
  • Internal air duct
  • Interfaces according to DIN ISO and VDI/VDE 

 

Catalogue information on DLP 

    Ball valve VAPB from Festo for aggressive media

Mechanically actuated ball valves VAPB-...-CR

2-way ball valve made of high-alloy stainless steel

  • Mounting flange to ISO 5211
  • Flow rate Kv: 16 … 1,414 m³/h
  • Operating pressure range: vacuum … max. 63 bar
  • Temperature of medium: -10° … +180°C

 

VAPB in the catalogue

 

    Process valve VZBA in stainless steel design

Ball valves VZBA in stainless steel design

2-way or 3-way ball valve – also available with pre-assembled drive unit

  • Ball with L- or T-shaped bore
  • Housing, control shaft and ball all made of stainless steel
  • Mounting flange to ISO 5211, ball seal made of PTFE
  • Temperature range: -10 °C ... +140 °C (depending on pressure)

 

VZBA in the catalogue

 

    Ball valve drive units VZPR

Ball valve drive unit VZPR in stainless steel design

Ball valve VAPB and quarter turn actuator DAPS as a complete system

  • Flow rate Kv: 5.9 ... 535 m3/h
  • Temperature of medium: -20° to +150°C
  • Ambient temperature: -20° to +80°C

 

VZPR in the catalogue

 

    VZXF

Angle seat valve VZXF

Highly robust and sturdy

  • For gaseous media with viscosities of up to 600 mm²/s or liquid media in open and closed circuits
  • Extremely heat-resistant, stainless steel design, NC function for reliable closing in the event of pressure drop

More about angle seat valve VZXF