Robotino
Standard Equipment for Mobile Robotics Competition

Didactic Robotino

Standard Equipment for Mobile Robotics Competition

Our mobile robot is designed with a round stainless steel frame and three omnidirectional drive units.

Diameter:
370 mm 

 

Height incl. housing:
210 mm 

 

Total weight:
Approx. 11 kg 

 

Frame with:

  • Rubber protection strip with built-in collision-protection sensor
  • 9 analogue infrared distance sensors
  • Analogue inductive sensor
  • 2 digital optical sensors
  • Colour web camera 


Control:
Embedded PC 104 plus with real-time Linux operating system and numerous communication interfaces.

Robotino is used as a standard equipment in WorldSkills Competition.

 

We have a special price for direct purchase you can contact meikin.ho@festo.com

 

   

For more info about Didactic Hardware click here

For more Didactic information

+6 (03) 6144 1122

+6 (03) 6141 6122