Our Official Partners are more than just sales partners; they are your local experts for Festo solutions, advice and service.
Thanks to their own warehousing, technical advice and additional services such as inventory management and commissioning support, they offer you:
That is how you can benefit from direct access to Festo quality and from the flexibility and availability of having a local partner.
"Our Official Partners have been working closely with Festo for many years. They meet the same high standards of quality and service and also offer the advantages of local support as well as additional services."
Frank Notz
Member of the Sales Management Board at Festo
Find out the benefits of this partnership for you and your customers.
Find out more
Official Partner of Festo since 2019
Jalan Meru, 141, Jalan Cokmar 1, Mutiara Bukit Raja, 41050 Klang, Selangor, Malaysia
Tel: +60 3 3343 3727 / 3728
Fax: +60 3 3342 3791
Email: advtechs@hotmail.com
Official Partner of Festo since 2021
No. 27, Jalan Cendana, Taman Cendana, Juru, 14100 Simpang Ampat, Penang, Malaysia
Tel: +604 501 7601
Fax: +604 501 7602
Email: goldventmsb@gmail.com
Official Partner of Festo since 2019
Main office:
No.104, Lorong 7, Ang Cheng Ho, 93100, Kuching, Sarawak
Tel: +60 82 234223
Branch office:
Sublot 28 (17006) Grd Flr Spring Ville Comm Centre, Bintulu, Sarawak
Tel: 014-6995881 (James Hong) / 019-8850942 (Peter Hong)
Email: inquiry@innovestengineering.com
25 Jalan Rosmerah 2/5 Taman Johor Jaya
81100 Johor Bahru
Tel: +607 3525655
Tel 2: +6011 29429181 (WhatsApp)
Fax: +607 353 3310
Email: sales@ototrans.my
http://www.ototrans.my/official/
Official Partner of Festo since 2021
Main Office:
(With Walk-in Counter)
No. 6, Jalan Zuhal U5/1778, Subang 2, 40150 Shah Alam, Selangor, Malaysia
Tel: +603 7880 8899
Fax: +603 7880 4488 / +603 7880 9719
Email: pusaco@pusaco.com.my
Branch Office:
Pusaco Industrial Supplies & Engineering (Rawang) Sdn Bhd
(With Walk-in Counter)
No 33-1, Tingkat 1, Jalan RS-1, Rawang Sentral, 48000, Rawang, Selangor
Tel: +603 6091 3382
Fax: +603 6092 3381
Email: pusacorawang@pusaco.com.my
Branch Office:
Pusaco Industrial Supplies (Kuantan) Sdn Bhd
(With Walk-in Counter)
No, A 17, Lorong Balok Perdana 3/1, Balok Perdana, 26100 Kuantan, Pahang
Tel: +609 560 3666
Fax: +609 560 3668
Email: pusacoktn@pusaco.com.my
Branch Office:
Pusaco Industrial Supplies (Johor) Sdn Bhd
(With Walk-in Counter)
No. 5 & 5A, Jalan Impian Emas 5/5, Taman Impian Emas, 81300, Skudai, Johor
Tel: +607 288 8266
Fax: +607 554 6507
Email: pusacojb@pusaco.com.my
http://pusaco.com.my/
Main office:
(With Walk-in Counter)
No. 26, Jalan TTC 13, Taman Teknologi Cheng,
75250 Melaka
Tel: +60 12 6992358 / +60 6 335 3357 / +60 6 335 3359
Fax: +60 6 335 3351
Email: acdcpowerhouse@gmail.com
Branch Office:
(With Walk-in Counter)
No, 72, Jalan Kejora 2, Tmn. Perindustrian Tg. Minyak Perdana, 75260 Melaka
Tel: +60 19 9501201
Email: tmpacdcpowerhouse@gmail.com
http://www.acdcpowerhouse.com
(Main Office)
No. 35, Jalan OP 1/2,
Pusat Perdagangan One Puchong,
Off Jalan Puchong, 47160 Puchong,
Selangor Darul Ehsan, Malaysia
Tel: 03-8071 6722
(Penang Branch Office)
G-03-A, 3000 Jalan Baru, Perai Plaza,
13600 Prai, P.W., Malaysia
Tel: +6012-224-0154 / +604-397-0686
(Johor Branch Office)
No.46, Jalan Ros Merah 2/17,
Taman Johor Jaya, 81100 Johor Bahru,
Johor, Malaysia
Tel: +607-353-8218
Email: info@dpstar.com.my
No.46 Persiaran BG Perdana 7 Pusat Komersial Perdana 31000 Batu Gajah, Perak
Tel: 012 515 2427
Email: dgsm.chan@gmail.com
39-G Jalan Kilang 51/205 Highway Center, 46050 Petaling Jaya Malaysia
Tel: 607-8635 240
Email: info@ims.com.my
(With Walk-in Counter)
No. 6, Periaran Mahsuri 1/2, Bayan Baru,
11900, Bayan Lepas, Pulau Pinang
Tel: +604 646 5844 / 5845
Fax: +604 646 5745
Email: info@thermotronic.com.my
http://www.thermotronic.com.my
Lot 10, Jalan Anggerik Mokara 31/48, Kota Kemuning, Seksyen 31, 40460 Shah Alam, Selangor, Malaysia
Tel: +603-5122 9888 / 0099
Fax: +603-5122 3030
Email: sales@valmatic.com.my / valmatic@valmatic.com.my
Main Office:
85, Jalan BP 6/3, Bandar Bukit Puchong, 47120 Puchong, Selangor
Tel : +603 8061 7918
Fax: +603 8061 7928
Email : vitalhq@vital-techno.com / info@vitaltech.com.my
Branch Office:
No.12A-1, Jalan MP10, Taman Merdeka Permai, Batu Berendam, 75350 Melaka
Tel : +606 3346788
Email : vitalmlk@vital-techno.com
Branch Office:
1-11-A, NB Plaza, 3000 Jalan Baru, Bandar Perai Jaya,13700 Perai, Penang
Tel : +604 3900415
Email : vitalpg@vital-techno.com
http://www.vitaltech.com.my/
(With Walk-in Counter)
A49, Jln Seri Setali 2, Jln Air Putih,
25300 Kuantan, Pahang D.M. Malaysia
Tel: +609 567 7611 / 7612
Fax: +609 567 7622