Through-hole technology THT
Picking and placing special components
Your objective: precise positioning of larger components
Our solution: handling units with intelligent vision systems for high precision positioning tasks and solutions for a variety of gripping applications

Toothed belt axis EGC-TB as a three-dimensional gantry
- Comprehensive range of mounting accessories for multi-axis combinations
- High performance allows smaller axis sizes to be used
Ideal for dynamic positioning tasks: servo motor EMMS-AS from Festo
- Optionally available with digital absolute displacement encoder, single turn (standard) or multi-turn (optional)
- Additional option of holding brake for the "safe stop" function to EN 954-1/Cat.3.

Parallel gripper DHPS with T-slot guide
- High gripping forces with compact dimensions (6 ... 35 mm)
- Maximum repetition accuracy and integration option for sensors

Reliable inspection results: intelligent compact camera SBOx-Q
For quality inspection:
- Orientation inspection of small parts and dimensions of turned parts
- Up to 256 inspection programs, each with 256 inspection features
- Storable
- Optional: OCR (optical character recognition)
For control:
- As a CANopen master controller thanks to integrated CODESYS PLC and CAN interface
- Ethernet interface for shared communication up to the management level

Ideal for tight spaces: the compact pressure transmitter SPTE
- Compact and low weight
- Three mounting concepts for fast, simple and low-cost adaptation

Feed separators HPV
- Reduced material requirements and programming workload due to feed separator system with complete control unit
- Precise and simple mounting options and simple sensor integration