Through-hole technology THT
Selective soldering of components
Your objective: moving PCBs precisely over the soldering points
Our solution: electric handling systems for moving, gripping and positioning PCBs accurately

Toothed belt axis EGC-TB as a three-dimensional gantry
- Comprehensive range of mounting accessories for multi-axis combinations
- High performance allows smaller axis sizes to be used
Ideal for dynamic positioning tasks: servo motor EMMS-AS from Festo
- Optionally available with digital absolute displacement encoder, single turn (standard) or multi-turn (optional)
- Additional option of holding brake for the "safe stop" function to EN 954-1/Cat.3.

For high loads and improved guidance behaviour: toothed belt axis ELGR
- Reliable in operation due to complete kit for easy and space-saving end-position sensing
- High speed of up to 3 m/s with repetition accuracy of 0.1 mm

Radial gripper DHRS and angle gripper DHWS
- Double-acting piston drive
- Maximum repetition accuracy
More details on the grippers in the Front Unit brochure
More on radial gripper DHRS/angle gripper DHWS

Integrated diagnostics and condition monitoring on the valve terminal CPX/MPA
- Avoiding up to 35% of downtime with intelligent condition monitoring
- More productivity due to the integrated solution with reduced installation effort

Small and powerful: compact cylinder ADN
- Heat-resistant or low temperature
- Reinforced piston rod for higher lateral forces
- Very low friction, designed for low speeds
Overview of cylinders with piston rod