Final assembly

Final assembly

The application: semi-automatic parts supply during the final assembly process

Your objective: efficient and flexible function in interaction between people and technology

Our solution: controllers and components for precise and reliable positioning

    Electric toothed belt axis ELGA-TB-RF

Electric toothed belt axis ELGA-TB-RF

Sturdy roller bearing guide and high feed force for medium to large components in final assembly

  • High speeds of up to 10 metres per second
  • Cover strip made of stainless steel for protecting the roller bearing guide
  • Simple design with PositioningDrives software
  • Commissioning with Festo Configuration Tool FCT

 

Toothed belt axis ELGA-TB-RF in the catalogue

    Linear or rotational control: position controller Festo CPX-CMAX for faster processes

Linear or rotational control: position controller CPX-CMAX for faster processes

The CPX-CMAX controls different pneumatic drive families as a module on one valve terminal:

  • positioning and force control in one work step
  • Cost-optimised positioning system for sturdy applications

CPX-CMAX in the catalogue

    The first position transmitter with the design of a proximity sensor: SMAT 8-M from Festo

Position transmitter with the size of a proximity sensor: the SMAT-8M

Designed for all applications with restricted installation space

  • Positional feedback of the piston in the form of analogue output voltage
  • Reliable due to integrated out-of-range detection via LED and analogue signal
  • The reduced weight is especially convincing, particularly for applications with grippers
  • A sensing range of up to 40 mm ensures the free choice of switching points for applications.

 

Position transmitter SMAT-8M in the catalogue