New valves and valve terminals
All new valves and valve terminals in the catalogue
Universal directional control valve VUVG-...-S
From the core product range
Compact solenoid valve with essential features

Universal directional control valve VUVS-...-S
From the core product range
Sturdy solenoid valve with essential features
Valve terminal MPA-C in Clean Design
Even more valve functions in a perfect clean design
New: bus node CTEU for EtherNet/IP, more safety when there is an accumulation of exhaust air, electrical outlet at the top and optional X lengths
Universal valve terminals MPA-S and MPA-L
Advanced functions for better safety and higher performance
New: option non-return valves, mechanical spring return, PROFIsafe module CPX-FVDA-P2 and quite a bit more
Installation system CTEL
Amazingly simple and low-cost fieldbus technology
Bus interfaces reduced to a minimum:
Use one bus node to operate several CPX-CTEL masters with up to four I-Port devices each.
Proportional pressure regulator VPPX
The freely parameterisable PID controller, the external sensor input and the Festo Configuration Tool FCT make it possible to implement complex controlled systems quickly and easily.
New: now with UL certification
PROFIsafe input module CPX-F8DE-P
Stay on the safe side
On-site sensing of the entire safety chain: simply and clearly connect all typical safety sensors
CODESYS controller CPX-CEC-C1/s1/M1-V3
Decentralised control and intelligent preprocessing, all on one platform – CODESYS
It allows you to use a comprehensive range of motion control functions in pneumatic and electric systems on site.
Valve terminal VTUG
All-rounder with lots of multi-pin and fieldbus variants and up to 24 valve positions on one valve terminal
New: size 18 with max. 1,200 l/min flow
ISO valve terminal VTSA/VTSA-F
Unique: mix of 5 valve sizes on one valve terminal
Extra features and new control block VOFA for safe venting